Meniu Caută
Solicitare cotație

Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.

Autofiletant Clemă detensionare cablu

 (3 Produse)


Cleme pentru cabluri - Fixare cu șurub, de detensionare

These Strain Relief Cable Clamps are designed to securely tie and organise cables while slightly reducing strain and protecting the cable from metal cut-outs.

The screw mount feature provides a strong and long-lasting hold that keeps the cables from slipping or becoming tangled. They are resistant to a wide range of environmental conditions, making them excellent for both indoor and outdoor use.

They are simple to install in a chassis, panel or wall to connect the main power wire to the appliances. It is attached with two screws that offer a firm hold on the cables. It's used in various industries, including automotive, telecommunications, electrical installations, and construction.

  • It is designed to securely tie and organise cables while slightly reducing strain.
  • It is attached with two screws that offer a firm hold on the cables.
  • Resistant to environmental conditions, excellent for both indoor and outdoor use.
Material: PA, Nailon Culoare: Negru, Natural, Gri Standard de inflamabilitate a materialului: , UL94 V-2Cod Serie: SRSRCC,

Suporturi

Tento sortiment dištančných stĺpikov sa ľahko inštaluje vďaka skrutkovitému dizajnu. Sú vhodné pre celý rad zariadení a sú dostupné vo vyhotovení bez zápichu aj so zápichom. Rozpery bez zápichu poskytujú vynikajúcu stabilitu, ale na ich montáž je potrebná podložka. Rozpery so zápichom sa dajú omnoho rýchlejšie namontovať, umožňujú naskladanie rozpier a nevyžadujú si použitie podložky. K dispozícii sú aj samorezné typy na spojenie s nezávitovými tvarovkami. Dodávajú sa v niekoľkých materiáloch a dĺžkach.

Cod Serie: SR2702

Șuruburi autoforante și autoperforante - Cap cilindric rotunjit

S ostrým hrotom, ktorý umožňuje skrutke narezať závit do panelu. Zrýchľuje čas a redukuje manuálnu prácu, potrebnú na upevnenie.