Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Material: Nailon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Culoare: Natural, Negru Standard de inflamabilitate a materialului: , UL94 V-2, UL94 V-0, UL94 HBCod Serie: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.
Utilizați filtrele sau opțiunea de căutare de mai jos pentru a găsi ceea ce căutați
| Interval de preț | Disponibilitate | Înălțime flanșă | Diametru exterior minim | Culoare | Material | Diametru interior | Diametru exterior maxim | Cumpără | |
|---|---|---|---|---|---|---|---|---|---|
| 0,8125 RON - 0,8125 RON | Solicitați termenul de livrare aici a> |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Natural
|
Nailon 6/6
|
0.201 in
5.1 mm
|
0.398 in
10.1 mm
|
||
| 0,6623 RON - 0,8125 RON | 7000 În stoc |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Natural
|
Nailon 6/6
|
0.26 in
6.6 mm
|
0.512 in
13.0 mm
|
||
| 0,6623 RON - 0,8125 RON | Solicitați termenul de livrare aici a> |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Natural
|
Nailon 6/6
|
0.201 in
5.1 mm
|
0.398 in
10.1 mm
|
||
| 1,0146 RON - 1,0146 RON | 18000 În stoc |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Natural
|
Nailon 6/6
|
0.26 in
6.6 mm
|
0.512 in
13.0 mm
|
||
| 0,414 RON - 0,4406 RON | 17000 În stoc |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Natural
|
Nailon 6/6
|
0.26 in
6.6 mm
|
0.512 in
13.0 mm
|
||
| 0,877 RON - 1,0819 RON | 3000 În stoc |
0.063 in
1.6 mm
|
0.358 in
9.1 mm
|
Natural
|
Nailon 6/6
|
0.319 in
8.1 mm
|
0.618 in
15.7 mm
|
||
| 0,6623 RON - 0,8125 RON | 8000 În stoc |
0.047 in
1.2 mm
|
0.169 in
4.3 mm
|
Natural
|
Nailon 6/6
|
0.142 in
3.6 mm
|
0.291 in
7.4 mm
|
||
| 0,6581 RON - 0,8125 RON | 6000 În stoc |
0.047 in
1.2 mm
|
0.169 in
4.3 mm
|
Natural
|
Nailon 6/6
|
0.142 in
3.6 mm
|
0.291 in
7.4 mm
|
||
| 0,8223 RON - 1,0146 RON | 16000 În stoc |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Natural
|
Nailon 6/6
|
0.26 in
6.6 mm
|
0.512 in
13.0 mm
|
||
| 0,8181 RON - 1,0146 RON | Solicitați termenul de livrare aici a> |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Natural
|
Nailon 6/6
|
0.26 in
6.6 mm
|
0.512 in
13.0 mm
|
||
| 0,6623 RON - 0,8125 RON | Solicitați termenul de livrare aici a> |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Natural
|
Nailon 6/6
|
0.114 in
2.9 mm
|
0.236 in
6.0 mm
|
||
| 0,6623 RON - 0,8125 RON | Solicitați termenul de livrare aici a> |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Natural
|
Nailon 6/6
|
0.114 in
2.9 mm
|
0.236 in
6.0 mm
|
||
| 0,6623 RON - 0,8125 RON | Solicitați termenul de livrare aici a> |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Natural
|
Nailon 6/6
|
0.114 in
2.9 mm
|
0.236 in
6.0 mm
|
||
| 0,8237 RON - 1,0146 RON | Solicitați termenul de livrare aici a> |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Natural
|
Nailon 6/6
|
0.26 in
6.6 mm
|
0.512 in
13.0 mm
|
||
| 0,8125 RON - 0,8125 RON | Solicitați termenul de livrare aici a> |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Natural
|
Nailon 6/6
|
0.201 in
5.1 mm
|
0.398 in
10.1 mm
|
||
| 0,6609 RON - 0,8125 RON | Solicitați termenul de livrare aici a> |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Natural
|
Nailon 6/6
|
0.201 in
5.1 mm
|
0.398 in
10.1 mm
|
||
| 0,8223 RON - 1,0146 RON | Solicitați termenul de livrare aici a> |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Natural
|
Nailon 6/6
|
0.26 in
6.6 mm
|
0.512 in
13.0 mm
|
||
| 0,6623 RON - 0,8125 RON | 7469 În stoc |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Natural
|
Nailon 6/6
|
0.201 in
5.1 mm
|
0.398 in
10.1 mm
|
||
| 0,6623 RON - 0,8125 RON | 900 În stoc |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Natural
|
Nailon 6/6
|
0.201 in
5.1 mm
|
0.398 in
10.1 mm
|
||
| 0,6623 RON - 0,8125 RON | 8000 În stoc |
0.047 in
1.2 mm
|
0.118 in
3.0 mm
|
Natural
|
Nailon 6/6
|
0.091 in
2.3 mm
|
0.181 in
4.6 mm