Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Material: Nailon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Culoare: Natural, Negru Standard de inflamabilitate a materialului: , UL94 V-2, UL94 V-0, UL94 HBCod Serie: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.
Utilizați filtrele sau opțiunea de căutare de mai jos pentru a găsi ceea ce căutați
| Interval de preț | Disponibilitate | Înălțime flanșă | Diametru exterior minim | Culoare | Material | Diametru interior | Diametru exterior maxim | Cumpără | |
|---|---|---|---|---|---|---|---|---|---|
| 0,4265 RON - 0,4265 RON | 2000 În stoc |
0.079 in
2.0 mm
|
0.354 in
9.0 mm
|
Natural
|
Nailon 6/6
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
||
| 1,0861 RON - 1,0861 RON | Solicitați termenul de livrare aici a> |
0.083 in
2.1 mm
|
0.945 in
24.0 mm
|
Natural
|
Nailon 6/6
|
0.787 in
20.0 mm
|
1.181 in
30.0 mm
|
||
| 0,3465 RON - 0,5501 RON | Solicitați termenul de livrare aici a> |
0.087 in
2.2 mm
|
0.201 in
5.1 mm
|
Negru
|
Nailon 6/6
|
0.138 in
3.5 mm
|
0.276 in
7.0 mm
|
||
| 0,3325 RON - 0,5276 RON | Solicitați termenul de livrare aici a> |
0.098 in
2.5 mm
|
0.138 in
3.5 mm
|
Negru
|
Nailon 6/6
|
0.118 in
3.0 mm
|
0.217 in
5.5 mm
|
||
| 0,5191 RON - 0,7241 RON | Solicitați termenul de livrare aici a> |
0.315 in
8.0 mm
|
0.272 in
6.9 mm
|
Negru
|
Nailon 6/6
|
0.205 in
5.2 mm
|
0.472 in
12.0 mm
|
||
| 0,5556 RON - 0,7199 RON | Solicitați termenul de livrare aici a> |
0.591 in
15.0 mm
|
0.307 in
7.8 mm
|
Negru
|
Nailon 6/6
|
0.24 in
6.1 mm
|
0.472 in
12.0 mm
|
||
| 0,4968 RON - 0,6932 RON | 1300 În stoc |
0.079 in
2.0 mm
|
0.311 in
7.9 mm
|
Negru
|
Nailon 6/6
|
0.244 in
6.2 mm
|
0.472 in
12.0 mm
|
||
| 6,349 RON - 6,7849 RON | Solicitați termenul de livrare aici a> |
0.118 in
3.0 mm
|
3.858 in
98.0 mm
|
Natural
|
Nailon 6/6
|
1.969 in
50.0 mm
|
2.244 in
57.0 mm
|
||
| 1,5998 RON - 1,6418 RON | Solicitați termenul de livrare aici a> |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Natural
|
Nailon 6/6
|
0.173 in
4.4 mm
|
0.343 in
8.7 mm
|
||
| 0,4645 RON - 0,6469 RON | 3000 În stoc |
0.059 in
1.5 mm
|
0.429 in
10.9 mm
|
Natural
|
Nailon 6/6
|
0.122 in
3.1 mm
|
0.709 in
18.0 mm
|
||
| 0,7367 RON - 0,9556 RON | 2498 În stoc |
0.059 in
1.5 mm
|
0.508 in
12.9 mm
|
Natural
|
Nailon 6/6
|
0.402 in
10.2 mm
|
0.748 in
19.0 mm
|
||
| 0,4953 RON - 0,7858 RON | 250 În stoc |
0.02 in
0.5 mm
|
0.256 in
6.5 mm
|
Negru
|
Nailon 6/6
|
0.244 in
6.2 mm
|
0.472 in
12.0 mm
|
||
| 2,4117 RON - 2,9774 RON | 3000 În stoc |
0.236 in
6.0 mm
|
1.299 in
33.0 mm
|
Natural
|
Nailon 6/6
|
0.965 in
24.5 mm
|
1.969 in
50.0 mm
|
||
| 0,4111 RON - 0,4111 RON | 2000 În stoc |
0.079 in
2.0 mm
|
0.472 in
12.0 mm
|
Natural
|
Nailon 6/6
|
0.315 in
8.0 mm
|
0.63 in
16.0 mm
|
||
| 0,4968 RON - 0,6918 RON | Solicitați termenul de livrare aici a> |
0.059 in
1.5 mm
|
0.429 in
10.9 mm
|
Natural
|
Nailon 6/6
|
0.165 in
4.2 mm
|
0.709 in
18.0 mm
|
||
| 1,1086 RON - 1,5296 RON | 2000 În stoc |
0.118 in
3.0 mm
|
0.858 in
21.8 mm
|
Natural
|
Nailon 6/6
|
0.791 in
20.1 mm
|
1.417 in
36.0 mm
|
||
| 1,1086 RON - 1,5296 RON | 7000 În stoc |
0.118 in
3.0 mm
|
0.858 in
21.8 mm
|
Natural
|
Nailon 6/6
|
0.717 in
18.2 mm
|
1.417 in
36.0 mm
|
||
| 0,6403 RON - 0,6934 RON | 900 În stoc |
0.079 in
2.0 mm
|
0.63 in
16.0 mm
|
Natural
|
Nailon 6/6
|
0.394 in
10.0 mm
|
0.827 in
21.0 mm
|
||
| 0,9401 RON - 0,9782 RON | 7900 În stoc |
0.118 in
3.0 mm
|
0.701 in
17.8 mm
|
Natural
|
Nailon 6/6
|
0.638 in
16.2 mm
|
1.26 in
32.0 mm
|
||
| 0,7479 RON - 0,7479 RON | 5900 În stoc |
0.039 in
1.0 mm
|
0.157 in
4.0 mm
|
Natural
|
Nailon 6/6
|
0.122 in
3.1 mm
|
0.244 in
6.2 mm