These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Material: Nailon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Culoare: Natural, Negru Standard de inflamabilitate a materialului: , UL94 V-2, UL94 V-0, UL94 HBCod Serie: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.
Utilizați filtrele sau opțiunea de căutare de mai jos pentru a găsi ceea ce căutați
| Interval de preț | Disponibilitate | Înălțime flanșă | Diametru exterior minim | Culoare | Material | Diametru interior | Diametru exterior maxim | Cumpără | |
|---|---|---|---|---|---|---|---|---|---|
| 0,6623 RON - 0,8125 RON | 7000 În stoc |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Natural
|
Nailon 6/6
|
0.26 in
6.6 mm
|
0.512 in
13.0 mm
|
||
| 0,6666 RON - 0,863 RON | 60 În stoc |
0.098 in
2.5 mm
|
0.492 in
12.5 mm
|
Negru
|
Nailon 6/6
|
0.402 in
10.2 mm
|
1.102 in
28.0 mm
|
||
| 0,3325 RON - 0,4658 RON | Solicitați termenul de livrare aici a> |
0.055 in
1.4 mm
|
0.126 in
3.2 mm
|
Negru
|
Nailon 6/6
|
0.106 in
2.7 mm
|
0.197 in
5.0 mm
|
||
| 0,5949 RON - 0,769 RON | Solicitați termenul de livrare aici a> |
0.039 in
1.0 mm
|
0.433 in
11.0 mm
|
Negru
|
Nailon 6/6
|
0.402 in
10.2 mm
|
0.63 in
16.0 mm
|
||
| 1,4033 RON - 1,7541 RON | 300 În stoc |
1.26 in
32.0 mm
|
0.571 in
14.5 mm
|
Negru
|
Nailon 6/6
|
0.413 in
10.5 mm
|
0.827 in
21.0 mm
|
||
| 0,543 RON - 0,703 RON | Solicitați termenul de livrare aici a> |
0.591 in
15.0 mm
|
0.307 in
7.8 mm
|
Negru
|
Nailon 6/6
|
0.24 in
6.1 mm
|
0.472 in
12.0 mm
|
||
| 0,7409 RON - 0,9585 RON | Solicitați termenul de livrare aici a> |
0.024 in
0.6 mm
|
0.138 in
3.5 mm
|
Negru
|
Nailon 6/6
|
0.118 in
3.0 mm
|
0.232 in
5.9 mm
|
||
| 0,3465 RON - 0,4841 RON | Solicitați termenul de livrare aici a> |
0.315 in
8.0 mm
|
0.134 in
3.4 mm
|
Negru
|
Nailon 6/6
|
0.122 in
3.1 mm
|
0.394 in
10.0 mm
|
||
| 0,4687 RON - 0,6539 RON | 500 În stoc |
0.394 in
10.0 mm
|
0.205 in
5.2 mm
|
Negru
|
Nailon 6/6
|
0.161 in
4.1 mm
|
0.394 in
10.0 mm
|
||
| 0,4813 RON - 0,6736 RON | 41500 În stoc |
0.079 in
2.0 mm
|
0.429 in
10.9 mm
|
Natural
|
Nailon 6/6
|
0.402 in
10.2 mm
|
0.709 in
18.0 mm
|
||
| 0,6862 RON - 0,8882 RON | 19193 În stoc |
0.079 in
2.0 mm
|
0.622 in
15.8 mm
|
Natural
|
Nailon 6/6
|
0.48 in
12.2 mm
|
0.984 in
25.0 mm
|
||
| 0,7844 RON - 1,0146 RON | Solicitați termenul de livrare aici a> |
0.079 in
2.0 mm
|
0.701 in
17.8 mm
|
Natural
|
Nailon 6/6
|
0.638 in
16.2 mm
|
0.984 in
25.0 mm
|
||
| 1,2266 RON - 1,276 RON | Solicitați termenul de livrare aici a> |
0.047 in
1.2 mm
|
0.142 in
3.6 mm
|
Negru
|
Nailon 6/6
|
0.114 in
2.9 mm
|
0.252 in
6.4 mm
|
||
| 0,6525 RON - 0,9037 RON | Solicitați termenul de livrare aici a> |
0.315 in
8.0 mm
|
0.382 in
9.7 mm
|
Negru
|
Nailon 6/6
|
0.177 in
4.5 mm
|
0.618 in
15.7 mm
|
||
| 0,3424 RON - 0,543 RON | 200 În stoc |
0.291 in
7.4 mm
|
0.193 in
4.9 mm
|
Negru
|
Nailon 6/6
|
0.138 in
3.5 mm
|
0.276 in
7.0 mm
|
||
| 0,3901 RON - 0,543 RON | Solicitați termenul de livrare aici a> |
0.177 in
4.5 mm
|
0.154 in
3.9 mm
|
Negru
|
Nailon 6/6
|
0.122 in
3.1 mm
|
0.295 in
7.5 mm
|
||
| 0,6792 RON - 0,8785 RON | Solicitați termenul de livrare aici a> |
0.091 in
2.3 mm
|
0.394 in
10.0 mm
|
Negru
|
Nailon 6/6
|
0.252 in
6.4 mm
|
0.63 in
16.0 mm
|
||
| 0,3452 RON - 0,3452 RON | 1425 În stoc |
0.067 in
1.7 mm
|
0.154 in
3.9 mm
|
Natural
|
Nailon 6/6
|
0.102 in
2.6 mm
|
0.394 in
10.0 mm
|
||
| 1,5576 RON - 1,9365 RON | Solicitați termenul de livrare aici a> |
1.28 in
32.5 mm
|
0.571 in
14.5 mm
|
Negru
|
Nailon 6/6
|
0.492 in
12.5 mm
|
0.827 in
21.0 mm
|
||
| 0,4293 RON - 0,602 RON | 12021 În stoc |
0.079 in
2.0 mm
|
0.272 in
6.9 mm
|
Natural
|
Nailon 6/6
|
0.122 in
3.1 mm
|
0.591 in
15.0 mm
|
||
Din păcate, sesiunea dvs. a expirat ca urmare a inactivității. Pentru a continua, conectați-vă sau reîncărcați pagina
Din păcate, sesiunea dvs. a expirat ca urmare a inactivității. Pentru a continua, conectați-vă sau reîncărcați pagina