Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Compression springs, also known as coil springs, are designed to store energy when compressed and then release it when expanded. Their key qualities are their spring rate, which quantifies the force necessary to compress the spring a certain distance, and their solid height, the lowest height to which the spring can be crushed.
Key Factors to consider when choosing a spring for an application include Spring Material and the Working Environment, Spring Dimensions in both compressed and non-compressed states, Max. Load and Deflection.
It is available in both Music Wire material, which is ideal for temperatures between -30 C and +120 C and for use in dry environments, and stainless Steel material, which is ideal for temperatures between -200 C and +250 C and for use in both dry and humid or wet environments. Widely used across various industries to provide effects such as suspension, shock absorbtion and enabling push-to-open functionality. Material: Oțel inoxidabil, Oţel carbon Cod Serie:
Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.
Utilizați filtrele sau opțiunea de căutare de mai jos pentru a găsi ceea ce căutați
| Interval de preț | Disponibilitate | Rata arcului | Lungime totală | Sarcină la lungimea de sarcină | Diametru cablu | Înălţime stabilă aproximativă | Diametru exterior | Material complet | Cumpără | |
|---|---|---|---|---|---|---|---|---|---|---|
| 6,792 RON - 7,3955 RON | Solicitați termenul de livrare aici a> |
1.17 Nmm
1.17 Nmm
|
0.5 in
12.7 mm
|
7.83 N
7.83 N
|
0.02 in
0.5 mm
|
0.146 in
3.7 mm
|
0.181 in
4.6 mm
|
Oţel carbon
|
||
| 6,792 RON - 7,3955 RON | Solicitați termenul de livrare aici a> |
0.72 Nmm
0.72 Nmm
|
0.752 in
19.1 mm
|
7.83 N
7.83 N
|
0.02 in
0.5 mm
|
0.209 in
5.3 mm
|
0.181 in
4.6 mm
|
Oţel carbon
|
||
| 6,792 RON - 7,3955 RON | Solicitați termenul de livrare aici a> |
0.40 Nmm
0.40 Nmm
|
1.38 in
35.05 mm
|
7.83 N
7.83 N
|
0.02 in
0.5 mm
|
0.331 in
8.4 mm
|
0.181 in
4.6 mm
|
Oţel carbon
|
||
| 5,936 RON - 6,4553 RON | 30 În stoc |
1.30 Nmm
1.30 Nmm
|
0.31 in
7.87 mm
|
5.69 N
5.69 N
|
0.02 in
0.5 mm
|
0.087 in
2.2 mm
|
0.24 in
6.1 mm
|
Oţel carbon
|
||
| 5,936 RON - 6,4553 RON | Solicitați termenul de livrare aici a> |
0.68 Nmm
0.68 Nmm
|
0.56 in
14.22 mm
|
5.69 N
5.69 N
|
0.02 in
0.5 mm
|
0.118 in
3.0 mm
|
0.24 in
6.1 mm
|
Oţel carbon
|
||
| 5,936 RON - 6,4553 RON | Solicitați termenul de livrare aici a> |
0.46 Nmm
0.46 Nmm
|
0.81 in
20.57 mm
|
5.69 N
5.69 N
|
0.02 in
0.5 mm
|
0.15 in
3.8 mm
|
0.24 in
6.1 mm
|
Oţel carbon
|
||
| 5,936 RON - 6,4553 RON | Solicitați termenul de livrare aici a> |
0.25 Nmm
0.25 Nmm
|
1.5 in
38.1 mm
|
5.69 N
5.69 N
|
0.02 in
0.5 mm
|
0.232 in
5.9 mm
|
0.24 in
6.1 mm
|
Oţel carbon
|
||
| 6,0343 RON - 6,6204 RON | Solicitați termenul de livrare aici a> |
21.54 Nmm
21.54 Nmm
|
0.44 in
11.18 mm
|
64.01 N
64.01 N
|
0.043 in
1.1 mm
|
0.311 in
7.9 mm
|
0.24 in
6.1 mm
|
Oţel carbon
|
||
| 6,0343 RON - 6,5535 RON | Solicitați termenul de livrare aici a> |
13.13 Nmm
13.13 Nmm
|
0.69 in
17.53 mm
|
64.01 N
64.01 N
|
0.043 in
1.1 mm
|
0.441 in
11.2 mm
|
0.24 in
6.1 mm
|
Oţel carbon
|
||
| 6,0343 RON - 6,5535 RON | Solicitați termenul de livrare aici a> |
8.93 Nmm
8.93 Nmm
|
0.94 in
23.88 mm
|
64.01 N
64.01 N
|
0.043 in
1.1 mm
|
0.598 in
15.2 mm
|
0.24 in
6.1 mm
|
Oţel carbon
|
||
| 6,0343 RON - 6,6204 RON | Solicitați termenul de livrare aici a> |
5.95 Nmm
5.95 Nmm
|
1.38 in
35.05 mm
|
64.01 N
64.01 N
|
0.043 in
1.1 mm
|
0.846 in
21.5 mm
|
0.24 in
6.1 mm
|
Oţel carbon
|
||
| 6,792 RON - 7,4533 RON | 30 În stoc |
1.37 Nmm
1.37 Nmm
|
0.44 in
11.18 mm
|
7.83 N
7.83 N
|
0.02 in
0.5 mm
|
0.13 in
3.3 mm
|
0.181 in
4.6 mm
|
Oţel carbon
|
||
| 6,792 RON - 7,3955 RON | Solicitați termenul de livrare aici a> |
0.81 Nmm
0.81 Nmm
|
0.69 in
17.53 mm
|
7.83 N
7.83 N
|
0.02 in
0.5 mm
|
0.189 in
4.8 mm
|
0.181 in
4.6 mm
|
Oţel carbon
|
||
| 6,792 RON - 7,3955 RON | Solicitați termenul de livrare aici a> |
2.00 Nmm
2.00 Nmm
|
0.31 in
7.87 mm
|
7.83 N
7.83 N
|
0.02 in
0.5 mm
|
0.102 in
2.6 mm
|
0.181 in
4.6 mm
|
Oţel carbon
|
||
| 6,792 RON - 7,3955 RON | Solicitați termenul de livrare aici a> |
1.00 Nmm
1.00 Nmm
|
0.56 in
14.22 mm
|
7.83 N
7.83 N
|
0.02 in
0.5 mm
|
0.161 in
4.1 mm
|
0.181 in
4.6 mm
|
Oţel carbon
|
||
| 6,0343 RON - 6,5535 RON | Solicitați termenul de livrare aici a> |
3.57 Nmm
3.57 Nmm
|
2.25 in
57.15 mm
|
64.01 N
64.01 N
|
0.043 in
1.1 mm
|
1.315 in
33.4 mm
|
0.24 in
6.1 mm
|
Oţel carbon
|
||
| 6,2588 RON - 6,8061 RON | Solicitați termenul de livrare aici a> |
1.30 Nmm
1.30 Nmm
|
0.62 in
15.75 mm
|
11.65 N
11.65 N
|
0.028 in
0.7 mm
|
0.13 in
3.3 mm
|
0.358 in
9.1 mm
|
Oţel carbon
|
||
| 6,2588 RON - 6,8061 RON | Solicitați termenul de livrare aici a> |
0.86 Nmm
0.86 Nmm
|
0.88 in
22.35 mm
|
11.65 N
11.65 N
|
0.028 in
0.7 mm
|
0.161 in
4.1 mm
|
0.358 in
9.1 mm
|
Oţel carbon
|
||
| 28 În stoc |
0.60 Nmm
0.60 Nmm
|
1.25 in
31.75 mm
|
11.65 N
11.65 N
|
0.028 in
0.7 mm
|
0.213 in
5.4 mm
|
0.358 in
9.1 mm
|
Oţel carbon
|
|||
| 6,4132 RON - 6,9605 RON | 185 În stoc |
5.95 Nmm
5.95 Nmm
|
0.5 in
12.7 mm
|
39.59 N
39.59 N
|
0.043 in
1.1 mm
|
0.189 in
4.8 mm
|
0.421 in
10.7 mm
|
Oţel carbon