Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Compression springs, also known as coil springs, are designed to store energy when compressed and then release it when expanded. Their key qualities are their spring rate, which quantifies the force necessary to compress the spring a certain distance, and their solid height, the lowest height to which the spring can be crushed.
Key Factors to consider when choosing a spring for an application include Spring Material and the Working Environment, Spring Dimensions in both compressed and non-compressed states, Max. Load and Deflection.
It is available in both Music Wire material, which is ideal for temperatures between -30 C and +120 C and for use in dry environments, and stainless Steel material, which is ideal for temperatures between -200 C and +250 C and for use in both dry and humid or wet environments. Widely used across various industries to provide effects such as suspension, shock absorbtion and enabling push-to-open functionality. Material: Oțel inoxidabil, Oţel carbon Cod Serie:
Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.
Utilizați filtrele sau opțiunea de căutare de mai jos pentru a găsi ceea ce căutați
| Interval de preț | Disponibilitate | Rata arcului | Lungime totală | Sarcină la lungimea de sarcină | Diametru cablu | Înălţime stabilă aproximativă | Diametru exterior | Material complet | Cumpără | |
|---|---|---|---|---|---|---|---|---|---|---|
| 8,0971 RON - 8,8269 RON | Solicitați termenul de livrare aici a> |
6.23 Nmm
6.23 Nmm
|
1.38 in
35.05 mm
|
85.22 N
85.22 N
|
0.063 in
1.6 mm
|
0.654 in
16.6 mm
|
0.48 in
12.2 mm
|
Oţel inoxidabil 302
|
||
| 8,0971 RON - 8,8269 RON | Solicitați termenul de livrare aici a> |
3.59 Nmm
3.59 Nmm
|
2.25 in
57.15 mm
|
85.22 N
85.22 N
|
0.063 in
1.6 mm
|
0.988 in
25.1 mm
|
0.48 in
12.2 mm
|
Oţel inoxidabil 302
|
||
| 8,2094 RON - 8,9111 RON | Solicitați termenul de livrare aici a> |
3.61 Nmm
3.61 Nmm
|
0.5 in
12.7 mm
|
22.23 N
22.23 N
|
0.043 in
1.1 mm
|
0.154 in
3.9 mm
|
0.598 in
15.2 mm
|
Oţel inoxidabil 302
|
||
| 9,4444 RON - 9,4444 RON | 4 În stoc |
1.46 Nmm
1.46 Nmm
|
1 in
25.4 mm
|
22.23 N
22.23 N
|
0.043 in
1.1 mm
|
0.252 in
6.4 mm
|
0.598 in
15.2 mm
|
Oţel inoxidabil 302
|
||
| 13,2895 RON - 14,547 RON | Solicitați termenul de livrare aici a> |
6.80 Nmm
6.80 Nmm
|
2.25 in
57.15 mm
|
121.13 N
121.13 N
|
0.083 in
2.1 mm
|
1.012 in
25.7 mm
|
0.598 in
15.2 mm
|
Oţel inoxidabil 302
|
||
| 13,2895 RON - 14,547 RON | Solicitați termenul de livrare aici a> |
4.60 Nmm
4.60 Nmm
|
3.25 in
82.55 mm
|
121.13 N
121.13 N
|
0.083 in
2.1 mm
|
1.382 in
35.1 mm
|
0.598 in
15.2 mm
|
Oţel inoxidabil 302
|
||
| 12,7562 RON - 13,8789 RON | Solicitați termenul de livrare aici a> |
15.09 Nmm
15.09 Nmm
|
0.752 in
19.1 mm
|
106.42 N
106.42 N
|
0.083 in
2.1 mm
|
0.429 in
10.9 mm
|
0.72 in
18.3 mm
|
Oţel inoxidabil 302
|
||
| 12,7562 RON - 13,8789 RON | Solicitați termenul de livrare aici a> |
6.64 Nmm
6.64 Nmm
|
1.5 in
38.1 mm
|
106.42 N
106.42 N
|
0.083 in
2.1 mm
|
0.665 in
16.9 mm
|
0.72 in
18.3 mm
|
Oţel inoxidabil 302
|
||
| 7,9147 RON - 8,5743 RON | Solicitați termenul de livrare aici a> |
2.19 Nmm
2.19 Nmm
|
0.88 in
22.35 mm
|
28.91 N
28.91 N
|
0.043 in
1.1 mm
|
0.24 in
6.1 mm
|
0.48 in
12.2 mm
|
Oţel inoxidabil 302
|
||
| 7,9147 RON - 8,5743 RON | Solicitați termenul de livrare aici a> |
1.12 Nmm
1.12 Nmm
|
1.75 in
44.45 mm
|
28.91 N
28.91 N
|
0.043 in
1.1 mm
|
0.417 in
10.6 mm
|
0.48 in
12.2 mm
|
Oţel inoxidabil 302
|
||
| 7,9147 RON - 8,5743 RON | 30 În stoc |
0.74 Nmm
0.74 Nmm
|
2.75 in
69.85 mm
|
28.91 N
28.91 N
|
0.043 in
1.1 mm
|
0.563 in
14.3 mm
|
0.48 in
12.2 mm
|
Oţel inoxidabil 302
|
||
| 8,0971 RON - 8,8269 RON | Solicitați termenul de livrare aici a> |
11.38 Nmm
11.38 Nmm
|
0.752 in
19.1 mm
|
85.22 N
85.22 N
|
0.063 in
1.6 mm
|
0.39 in
9.9 mm
|
0.48 in
12.2 mm
|
Oţel inoxidabil 302
|
||
| 8,0971 RON - 8,8269 RON | Solicitați termenul de livrare aici a> |
5.54 Nmm
5.54 Nmm
|
1.5 in
38.1 mm
|
85.22 N
85.22 N
|
0.063 in
1.6 mm
|
0.665 in
16.9 mm
|
0.48 in
12.2 mm
|
Oţel inoxidabil 302
|
||
| 8,0971 RON - 8,8872 RON | Solicitați termenul de livrare aici a> |
3.21 Nmm
3.21 Nmm
|
2.5 in
63.5 mm
|
85.22 N
85.22 N
|
0.063 in
1.6 mm
|
1.083 in
27.5 mm
|
0.48 in
12.2 mm
|
Oţel inoxidabil 302
|
||
| 8,2094 RON - 8,9111 RON | Solicitați termenul de livrare aici a> |
2.62 Nmm
2.62 Nmm
|
0.62 in
15.75 mm
|
22.23 N
22.23 N
|
0.043 in
1.1 mm
|
0.181 in
4.6 mm
|
0.598 in
15.2 mm
|
Oţel inoxidabil 302
|
||
| 8,2094 RON - 8,9111 RON | Solicitați termenul de livrare aici a> |
1.17 Nmm
1.17 Nmm
|
1.25 in
31.75 mm
|
22.23 N
22.23 N
|
0.043 in
1.1 mm
|
0.291 in
7.4 mm
|
0.598 in
15.2 mm
|
Oţel inoxidabil 302
|
||
| 7,9147 RON - 8,5743 RON | 30 În stoc |
2.62 Nmm
2.62 Nmm
|
0.752 in
19.1 mm
|
28.91 N
28.91 N
|
0.043 in
1.1 mm
|
0.213 in
5.4 mm
|
0.48 in
12.2 mm
|
Oţel inoxidabil 302
|
||
| 7,9147 RON - 8,5743 RON | Solicitați termenul de livrare aici a> |
1.24 Nmm
1.24 Nmm
|
1.5 in
38.1 mm
|
28.91 N
28.91 N
|
0.043 in
1.1 mm
|
0.358 in
9.1 mm
|
0.48 in
12.2 mm
|
Oţel inoxidabil 302
|
||
| 7,9147 RON - 8,6723 RON | Solicitați termenul de livrare aici a> |
0.83 Nmm
0.83 Nmm
|
2.5 in
63.5 mm
|
28.91 N
28.91 N
|
0.043 in
1.1 mm
|
0.52 in
13.2 mm
|
0.48 in
12.2 mm
|
Oţel inoxidabil 302
|
||
| 8,0971 RON - 8,8269 RON | Solicitați termenul de livrare aici a> |
13.86 Nmm
13.86 Nmm
|
0.62 in
15.75 mm
|
85.22 N
85.22 N
|
0.063 in
1.6 mm
|
0.343 in
8.7 mm
|
0.48 in
12.2 mm
|
Oţel inoxidabil 302