Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
10113219
STL9-450-26M-19
| Cantitate | Preț unitar |
|---|---|
| 1000 - 4999 | 0,3059 RON |
| 5000 + | 0,2554 RON |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Diametrul minim al cablului compatibil | 0.402 in |
|---|---|
| Diametrul minim al cablului compatibil | 10.2 mm |
| Diametrul maxim al cablului compatibil | 0.5 in |
| Diametrul maxim al cablului compatibil | 12.7 mm |
| Interval grosime panou compatibil | 0.031 - 0.063 in |
| Interval grosime panou compatibil | 0.8 - 1.6 mm |
| Lățime bază | 0.622 in |
| Lățime bază | 15.8 mm |
| Lungime distanțier | 26.0 mm |
| Lungime distanțier | 1.024 in |
| Culoare | Natural |
| Metodă de montare | Clip On |
| Material complet | Poliamidă 66 |
| Standard de inflamabilitate a materialului | UL94 V-0 |
| Cod Vamal | 3926909790 |