Menu Search
Poproś o wycenę

W przypadku dużych ilości i produktów niestandardowych dodaj je do koszyka i kliknij w "poproś o wycenę" orskontaktuj się z namia my odpowiemy w ciągu 1 dnia roboczego

Nylon Mocowanie płytek drukowanych Wsporniki mocujące do płytek PCB

 (27 Produkty)

Lista Tabela

Snap-fit Spacer

Na stanie W produkcji

These Snap-fit spacers are designed to support heavily loaded circuit boards. No through hole is required in the board, which allows for easy access to the underside of the board. These have a flanged base to keep them steady.

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

Threaded Spacers

Na stanie W produkcji

These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications and the threaded spacer will allow easy assembly. Available in several thread sizes and lengths and in hexagonal or round shapes.

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

Rivet Locking PCB Support Pillars

Na stanie W produkcji

Designed to mount easily on chassis with plastic SR snap rivet. Allows mounting to a range of panel thicknesses. Button head on rivet for minimal protrusion on chassis underside.

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

Round Insulation Standoffs

Na stanie W produkcji

These Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

Dual Locking Support Pillars

Na stanie W produkcji

Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).

  • Easily mounted by hand.
  • Natural colour.

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

Self Adhesive PCB Supports

Na stanie W produkcji

Adhesive Base Supports come with a double sided adhesive tape with a release tab for quick installation. They come with three options for PCB mounting: Snap locking, non-locking and flat rest. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

Self Retaining Spacer

Na stanie W produkcji

These self-retaining spacers snap into the board to ease assembly and maintain spacing even when the screw is removed. Avaialable in many spacing, screw and panel thickness options. they are available in standard and stackable versions.

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

Hexagonal Unthreaded Spacers

Na stanie W produkcji

These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

Hexagonal Insulation Standoffs

Na stanie W produkcji

These Standoffs are designed to be installed by hand and do not require assembly equipment. The hexagonal standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

Push-In Spacer

Na stanie W produkcji

These push-in spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. They have a flanged base to keep them steady.

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

PCB Spacers - Hexagonal / Non Undercut

Na stanie W produkcji

These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These Hexagonal Brass Standoffs are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install and don't require the use of a washer

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

PCB Support Pillars - Rivet Locking/Two Prong

Na stanie W produkcji

These innovative spacers are mounted to the panel with a rivet that is designed into the part. As you push the head of the spacer down, the legs expand locking it into place. They are available in 13 metric spacer lengths in a UL94 V-2 rated nylon.

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

Anti Rotation PCB Supports

Na stanie W produkcji

This PCB Support range holds the board by it's edge, minimising the spaced required,. They are available with or without a locking nose to provide extra holding strength.

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

PCB Support Pillars - Reverse Locking/Edge Holding

Na stanie W produkcji

These supports are mounted from the bottom of the chassis leaving little protrusion on the outside. They mount into a .375 x .313 square hole in the chassis to prevent rotation. It locks the PC Board in place with an edge holding arm that is releasable.

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

PCB Support Pillars - Touch Control

Na stanie W produkcji

The standard snap lock support is ideal for quick assembly in PCB stacking applications. The integrated spring allows for flexing of the top panel and is suitable for touch control panels.

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

PCB Support Pillars - Fir Tree Mount Snap Lock/Fire Tree Mount Snap Lock

Na stanie W produkcji

These spacers have fir tree fixings on both ends for a secure lock. The blind hole mount is flexible and will lock into round, threaded, punched or drilled blind holes.

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

PCB Edge Locking Supports - Snap In

Na stanie W produkcji

Edge Locking Supports provide a secure hold on the side of the PCB and the snap in fitting and locating nose are ideal for quick assembly. The PCB is easily removed for service.

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

Push-in PCB Supports

Na stanie W produkcji

These spacers have a flexible fir tree fixing that will lock into round, threaded, punched or drilled blind holes. They are available in locking and non-locking options.

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

Cupped Base PCB Supports

Na stanie W produkcji

This range of PCB supports has a cupped bottom fixture that adds extra stability and covers the fixture. They are available in two locking style tops, bayonet or teardrop.

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

Flat Rest PCB Support

Na stanie W produkcji

These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. They come in three types: flanged base, cupped base or spring body.

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

Reverse Locking PCB Supports

Na stanie W produkcji

These reverse mount supports are installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of the support, where the PCB rests comes in four options: Snap-fit, Bayonet, Arrowhead and Flat rest.

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

Key Hole PCB Supports

Na stanie W produkcji

These PCB SUpport pillars are designed to be fixed into a key hole slot. This allows for easy removal if neccessary. They are available in either bayonet nose or two piece snap-in.

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

PCB Support Pillars - Edge Locking Screw Mount/Long Nose

Na stanie W produkcji

Edge Locking Supports provide a secure hold on the side of the PCB allowing for easy removal. Screw mount supports are very secure and reliable. These mount with a self-tapping screw.

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

PCB Support Pillars - Stacking

Na stanie W produkcji

These spacers snap together on top of each other to stack any number of boards. Item MB-1-156 Can top off the stack

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)

PCB Support Pillars - Quarter Turn

Na stanie W produkcji

The standard snap lock support is ideal for quick assembly in PCB stacking applications and the quarter turn fastening aids the ease of application

{0} warianty (Zastosowano filtry) {0} warianty (Nie zastosowano filtrów)
  • z 2