Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.
(4 categorie prodotti)
Wing Nuts, also known as Wingnut or a Butterfly Nut, is a type of nut; which similarly to Fly Nuts, has two thumb tabs (or wings) on either side. This means the wing nut can be fastened or removed by hand, with no requirement for tools. The tabs offer extra grip, making this process easy and quick.
Our wingnuts comprise of Plastic Wing Nuts made from Nylon 6/6 that are natural in appearance.
The Plastic Wing Nut range is available in various thread sizes, including; M3, M4, M5, M6, M8, M10 nd M12.
Fly Nuts are a type of Wing Nut, which are sometimes known as Finger Nuts. This is because the Fly Nut, like Wing Nuts, has two thumb tabs (or wings) on either side that provide extra grip during assembly. This allows for tool-free installation and removal, which is also quick and easy.
Our Fly Nut range is made from Nylon 6/6, and is available in a Natural appearance or in White RAL 9010. Two variations of these nuts are available; the first features wings that are aligned with nuts body length, and the others wings exceed the length of the body.
Plastic Dial Position Counters mount on control spindles in any position for giving actual reading of the positioning of the machine component. Ultrasonic welding construction prevents separation and dust penetration. This display in inclined with the 5-digit roller counter in the upper position.
Our range of Spoked Handwheels provide a leveraging hand hold for positioning and adjustment on machine and equipment. A choice of technopolymer material offers resistance to oils and grease often found in their working environment. The range is fitted with different types of manoeuvering handles to increase safety.
Purtroppo la tua sessione è scaduta causa inattività. Accedi o ricarica la pagina per continuare