Menu Ricerca
Richiedi una quotazione

Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.

Nylon Viti manuali

 (6 categorie prodotti)

Elenco Griglia

Wing Knobs - Staggered/Threaded Stud

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Male Staggered Wing Knobs are designed with a protruding metal shoulder to ensure metal to metal assembly while giving good leverage. Staggered wing knobs have steel studs and are resistant to solvents, oils, grease, and chemicals.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Thumb Screw Knobs - T-Head

Disponibile - Per maggiori informazioni visita le FAQ In produzione

T-Head Thumb Screw Knobs can be press-fit onto screws to create a small knob for clamping or securing. These knobs can be used with any length screw and the T-Head design provides extra leverage when tightening.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Thumb Screw Knobs - Knurled

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Knurled Style Thumb Screw Knobs can be press-fit onto screws to create a small knob for clamping or securing. These knobs can be used with any length screw and the knurled edge is easily gripped for tightening and loosening.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Knurled Thumb Screws - Slotted/Plastic

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Knurled Thumb Screws have a slotted head and a knurled surface for manual tightening and loosening of threaded fasteners but can also be installed using a flat screwdriver. It is simple to install and provides a firm grip, making it ideal for applications requiring easy adjustment.

Due to their plastic construction, they are lightweight, vibration, chemical, electrical and corrosion resistant options, making them an excellent choice for use in harsh or outdoor environments. They are frequently utilised in furniture assembly, electrical equipment, and automobile industries.

  • Material: PA
  • Colour: Natural

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Thumb Screws - Wing Plastic

Disponibile - Per maggiori informazioni visita le FAQ In produzione

These Thumb Screws - Wing Plastic are fasteners utilised in various applications that demand a secure and readily adjustable connection. These screws are made with a wing-shaped plastic head that offers leverage for simple twisting.

It has a strong grip and is simple to handle, allowing for quick and easy tightening or loosening by hand. The wing shape gives a wider surface area for the thumb or fingers to grasp, making it perfect for applications that need frequent adjustments. This function allows the user to apply torque without using extra tools.

Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces. As a result, they are ideal for fastening components, panels, or fittings without leaving unattractive marks or scratches.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Lobed Hand Knobs

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)