Menu Ricerca
Richiedi una quotazione

Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.

PVC Filettatura UNF Tappi per mascheratura ad alte temperature

 (1 categoria prodotto)

Elenco Griglia

High Temperature Tapered Plugs

Disponibile - Per maggiori informazioni visita le FAQ In produzione

High Temperature Tapered Plugs are available as a solid plug or with a hollow core to aid in the compression to fit threaded or unthreaded holes. Its tapered design enables the plug to expand and adapt to the shape of the hole as it is heated, ensuring a firm and tight fit even at high temperatures. Its hardness and strength block gas, water, or chemicals from entering pipes or tubes. These reusable plugs come in a premium high temp silicone material or an economical reduced temp EPDM material.

Silicone: high-quality masking material that can withstand temperatures up to 600F | 316C. EDPM is a reusable and somewhat less expensive material, making it slightly less resistant to high temperatures but of superior chemical resistance. It can withstand temperatures up to 425F | 218C. Used in chemical, machining applications and industrial equipment.

  • Material: Silicone, EPDM, TPR
  • Colour: Natural, Black, Yellow, Red, Blue, Green, Pink

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)