Menu Ricerca
Richiedi una quotazione

Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.

Con chiave Estremità dei tubi Tappi e cappucci di protezione dei tubi

 (4 categorie prodotti)

Elenco Griglia

Tapered Caps & Plugs - Wide Flange

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Wide Flange Tapered Caps & Plugs provides a greater protection to threaded and non-threaded pipes, ports, and access points during storage and transit against damage, dirt, moisture, debris, and corrosion. Designed to allow the part to plug multiple inside diameters or outside diameters.

Easy to install and remove due to their threaded and smooth connectors. Wider flange provides greater support for bearing surfaces and prevents the plug from being accidentally pushed down through the contact piece. Suitable for use in hydraulic systems, automotive components, chemical or medical industries.

  • Material: LDPE
  • Colour: Blue, Red

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Tapered Caps & Plugs - Standard

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Standard Tapered Caps & Plugs protect threaded and non-threaded pipes, ports, and access points during storage and transit against damage, dirt, moisture, debris, and corrosion. Designed to allow the part to plug multiple inside diameters or outside diameters.

Easy to install and remove due to their threaded and smooth connectors. They are an excellent solution for installation in hard to reach places; apply to threaded holes and have six ribs on the shank for a more secure fit. They are designed to provide high security and are suitable for use in hydraulic systems, automotive components or medical industries.

  • Material: LDPE
  • Colour: Blue, Red, Black, Yellow, Clear

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Tapered Caps & Plugs - Heavy Duty

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Tapered Caps & Plugs protect threaded and non-threaded pipes, ports, and access points from damage, dust and debris during storage and shipping. They have a heavy duty wall and a tapered sealing ring for maximum protection.

Heavy duty tapered caps and plugs are designed to provide extra protection and durability where standard caps and plugs would not suffice. It provides a secure seal by push fit, excellent durability, and resistance to impact and abrasion. Used for applications in machinery, automotive, and industrial.

  • Material: LDPE
  • Colour: White, Red

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Finned Hole Plugs

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Finned Plugs push into a tube hole and prevent ingress from dirt. The hole plug is fitted with soft fins that make it an ideal choice for thin-walled copper tubing applications.

The design also features a small, unobtrusive pull-tab that makes fitting and removal quick, as well as easy.

  • Material: Low-Density Polyethylene
  • Colour: Blue

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)