Menu Ricerca
Richiedi una quotazione

Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.

Nylon Da avvitare Standard

 (2 categorie prodotti)

Elenco Griglia

Leaf Hinges - Half Threaded Stud & Half Counter Sunk

Disponibile - Per maggiori informazioni visita le FAQ In produzione

This range of Leaf Hinges is mounted with male stud on one leaf and countersunk screws on the oppostie leaf. The range of Surface Mount Leaf Hinges also referred as Stand Off Hinges is available in various materials to provice a solution to most applications.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Leaf Hinges - Countersunk Mount

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Counter Sunk Mount Leaf Hinges are a flat leaf widely used in various applications. They are best suited for flush mounted doors. The range also referred as Surface Mount Hinges, offers different formats of counter sunk holes depending on the strenth of the support required by the application. A choice of material is available to suit the environment demand of the application being an indoor or outoor exposure. Different rotation angles are also available. 

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)