Menu Ricerca
Richiedi una quotazione

Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.

Rotondo Silicone Fermaporta

 (2 categorie prodotti)

Elenco Griglia

Anti-Slip Self Adhesive Pads

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Self-adhesive bumpers provide cushioning and protection for an array of surfaces, across many applications.

The range includes black adhesive discs with a single-sided foam that has anti-skid properties. Available in packs of four that are either on a roll or on a pad, these versatile discs are designed to bond to many surfaces including; corrugated card, chipboard, wood, low surface energy plastics and powder coats.

Also included are anti-slip pads that are made from PE Foam tape, featuring a silicone coated paper liner. These are suitable for applications with temperatures ranging from -29C up to 66C.

  • Rubber adhesive
  • Permanent solution
  • Black finish.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Push Fit Bumpers & Rubber Feet - Bumper

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Push-Fit Bumpers can be used as glides, bumpers, closures, slides, and stops in various applications. The press-fit stem holds the bumper securely in place to protect surfaces from contact.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)