Menu Ricerca
Richiedi una quotazione

Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.

RoHS Chiusura a cilindro Serrature a camma

 (3 categorie prodotti)

Elenco Griglia

Cam Locks - Cylinder Locking

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Cam Latches are designed to lock and secure access to your panels and doors with a rotating cam that is secured by engaging the frame or keeper on the rear side.

These locks offer a tool-free assembly for quick and easy mounting. They can be mounted on to doors with common thickness and are ideal for lightweight access applications.

The range is is available with a choice of Lock Types, includes; Master Key, Keyed Alike and Keyed to Differ,

  • Materials: Stainless Steel and Die Cast Zinc Alloy
  • Finish Options: Powder Coating, Chrome Plating and Stainless Steel
  • Colours: Black and Natural (Silver)

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Quarter Turn Locks - Secure

Disponibile - Per maggiori informazioni visita le FAQ In produzione

The Secure Quarter Turn Lock is IP65 and suitable for left or right hand. When the lock is open the key functions as a knob. The key is specific to this lock and must be ordered with the lock. Select Key Chrome Plated (16711E) or Key Black Coated (16712E).

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Quarter Turn Locks - Easy Fixing

Disponibile - Per maggiori informazioni visita le FAQ In produzione

The Easy Fixing Quarter Turn Lock is easily fitted into a 20.2 x 22.2 mm cut out and secured with the help of a clip. It is suitable for left and right hand. The internal spring provides a 1.5 mm torsion and it can be used for panel thickness from 0.8 to 2.0 mm.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)