Menu Ricerca
Richiedi una quotazione

Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.

Con chiave Chiusura a camma con rotazione a quarto di giro Serrature a camma

 (15 categorie prodotti)

Elenco Griglia

Handle Turn Cam Latches - L Handle

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Handle Turn Cam Latches feature an L-shaped handle. They are commonly used in applications such as electric panels and machinery covers.

Available in a choice of materials that include; Nylon, Polyamide, Stainless Steel and Die-Cast Zinc Alloy. Our range also boasts several visually pleasing finishes; Powder Coated, Matt, Chrome Plated and Bright Chrome.

With locking and non-locking options to choose, you are sure to find a solution for your application.

  • Lock Type options; Eurokey, Quarter Turn Key, Push Button, Keyed Alike, Keyed to Differ and Keyless
  • Several mounting orientations; Left-hand, Right-hand and Universal
  • Screw mount design
  • DIN-EN 1774 rated

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Handle Turn Cam Latches - Mini Wing Knob

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Mini Cam Latches are Wing Knob designed and secure access to your panels and doors with a rotating cam (pawl) that is secured by engaging the frame or keeper on the back side.

The cam latch provides easy fixing and has a clip assembly.

  • Colour: Black, , Chrome, Natural, Silver

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Quarter Turn – Modular Star Knob

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Handle Turn Cam Latches - Adjustable used for electronic panels, doors, cabinets and other similar installations.

These latches offer exceptional durability and security making them the ideal choice for industrial, commercial, and high-stakes environments. These latches are quick and easy to install. They are perfect for situations requiring lightweight access and can be put on doors of any thickness.

Its handle is removable therefore not mandatory, and when not in use the lock can be opened with a 9mm triangular key.

  • Colour: Natural

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Handle Turn Cam Latches - T Handle

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Handle Turn Cam Latches feature an T-shaped handle. They are commonly used cabinet and furniture applications.

The cam latches compression allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions.

With locking and non-locking options to choose, you are sure to find a solution for your application.

  • Lock Type options; Keyed Alike, Keyed to Differ, Keyed CH751, Keyed J327 and Keyless
  • Several mounting orientations; Left-hand, Right-hand and Universal
  • Screw mount design

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Quarter Turn Latches - Keyed Wing Knob

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Quarter Turn Latch with Wing Knobs are designed to secure doors, cabinets, enclosures, and other access points. They are operated by twisting the knob 90 degrees, which causes the latch to engage or disengage, making them ideal for applications requiring frequent opening and shutting. Each lock has an outer sealing gasket, an assembly nut and two standard Euro Keys (5333).

It is made to be easy and quick to install, provides extra security, and prevents unauthorized entry whilst still allowing easy access when unlocked. The products include various materials, finishes, and grip ranges utilized in various applications, such as electrical enclosures, furniture cabinets, and equipment covers.

  • Material: , Zinc Alloy, Die Cast Zinc Alloy
  • Colour: Black, Natural

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Thick Door Quarter Turn Latches

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Cover Locks are most commonly used with thick panels, such as insulated panels and thick doors. The are supplied with a 5mm double-bit head and a rubber sealing gasket.

  • Seals to IP65 standard
  • Material: Die Cast Zinc Alloy
  • Finish: Chrome Plated

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

HVAC Locks

Disponibile - Per maggiori informazioni visita le FAQ In produzione

These HVAC Locks are used in heating, ventilation, and air conditioning systems to offer security and regulate access to HVAC equipment. Designed for enclosures susceptible to pressure differentials to prevent unauthorised tampering or interference with HVAC equipment, assuring system safety and performance. HVAC locks assist in preserving the integrity of the system and safeguard it from potential damage or misuse by securing access panels and doors.

Due to the surface mounting, the thermal bridge between the inside and exterior of the enclosure does not undermine the application's integrity. They are built to survive the severe circumstances common in HVAC systems, such as excessive temperatures, wetness, and vibrations. The stepped cam aids in compression, closing the container more tightly.

The line includes both locking and non-locking variants and L- and T-handle choices. Surface mounting improves application and locking integrity because there is no need to drill a hole through the door. Many handle and locking choices are available to give diversity and user friendliness.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Threaded Plastics Quarter Turn Latches

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Quarter Turn Latches with Spring are made from Polyamide that is 30% glass-fibre reinforced. It is a lightweight alternative to our range of Die-Cast Zinc Alloy Quarter Turn Latches.

The range features a choice of locking options, with head styles including; 5mm Double Bit, 8mm Square, 8mm Triangle and Slotted.

The latches are supplied with a metal lock nut, but a plastic lock nut can be purchased separately.

  • Seals to IP65 standard
  • Colour: Black

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Mini Spring Action Quarter Turn Latches

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Mini Quarter Turn Locks come in an array of head styles, grip ranges, and types to suit a range of application needs. Type 1 operates with a spring action and is made from a strong die-cast zinc alloy

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Mini Threaded w/o Spring Action Quarter Turn Latches

Disponibile - Per maggiori informazioni visita le FAQ In produzione

This range of Mini Camlocks are without spring action and key alike. The type fixed by a nut fit in a 16.2x14.2 cut out, the type fixed by a clip fit in 17.2 x14.2 cut out.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

45 Degree Mounting Mini Cam Latch w/ Spring

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Mini Quarter Turn Latches with 45 degree housing are specially designed with an internal spring that provides up to 1mm of torsion.

The cam sits at a 45 degree angle to the housing. The latch is offered with alternative grip range options and a choice of three head styles that include; 6mm Square, 7mm Triangle and Slotted.

  • Material: Die Cast Zinc Alloy
  • Finish Options: Black Powder Coated and Chrome Plated

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Quarter Turn Lock

Disponibile - Per maggiori informazioni visita le FAQ In produzione

This Quarter Turn Lock is vibration proof and suitable for left and right hand. The opening of the lock is only possible by pushing and rotating the driver with the key.This range of Quarter Turn Latch is offered in a selection of finishes and drivers to suit many applications and is to be used  16.5 x 19.0 mm cut out.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Cam Locks - Cylinder Locking

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Cam Latches are designed to lock and secure access to your panels and doors with a rotating cam that is secured by engaging the frame or keeper on the rear side.

These locks offer a tool-free assembly for quick and easy mounting. They can be mounted on to doors with common thickness and are ideal for lightweight access applications.

The range is is available with a choice of Lock Types, includes; Master Key, Keyed Alike and Keyed to Differ,

  • Materials: Stainless Steel and Die Cast Zinc Alloy
  • Finish Options: Powder Coating, Chrome Plating and Stainless Steel
  • Colours: Black and Natural (Silver)

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Quarter Turn Locks - Secure

Disponibile - Per maggiori informazioni visita le FAQ In produzione

The Secure Quarter Turn Lock is IP65 and suitable for left or right hand. When the lock is open the key functions as a knob. The key is specific to this lock and must be ordered with the lock. Select Key Chrome Plated (16711E) or Key Black Coated (16712E).

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Quarter Turn Locks - Easy Fixing

Disponibile - Per maggiori informazioni visita le FAQ In produzione

The Easy Fixing Quarter Turn Lock is easily fitted into a 20.2 x 22.2 mm cut out and secured with the help of a clip. It is suitable for left and right hand. The internal spring provides a 1.5 mm torsion and it can be used for panel thickness from 0.8 to 2.0 mm.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)