Menu Ricerca
Richiedi una quotazione

Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.

Azionamento con manopola Chiusura a camma con rotazione a quarto di giro Serrature a camma

 (7 categorie prodotti)

Elenco Griglia

Handle Turn Cam Latches - Mini Wing Knob

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Mini Cam Latches are Wing Knob designed and secure access to your panels and doors with a rotating cam (pawl) that is secured by engaging the frame or keeper on the back side.

The cam latch provides easy fixing and has a clip assembly.

  • Colour: Black, , Chrome, Natural, Silver

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Quarter Turn – Modular Star Knob

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Handle Turn Cam Latches - Adjustable used for electronic panels, doors, cabinets and other similar installations.

These latches offer exceptional durability and security making them the ideal choice for industrial, commercial, and high-stakes environments. These latches are quick and easy to install. They are perfect for situations requiring lightweight access and can be put on doors of any thickness.

Its handle is removable therefore not mandatory, and when not in use the lock can be opened with a 9mm triangular key.

  • Colour: Natural

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Handle Turn Cam Latches - T Handle

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Handle Turn Cam Latches feature an T-shaped handle. They are commonly used cabinet and furniture applications.

The cam latches compression allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions.

With locking and non-locking options to choose, you are sure to find a solution for your application.

  • Lock Type options; Keyed Alike, Keyed to Differ, Keyed CH751, Keyed J327 and Keyless
  • Several mounting orientations; Left-hand, Right-hand and Universal
  • Screw mount design

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Quarter Turn Latches - Wing Knob

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Quarter Turn Latch with Wing Knobs are designed to secure doors, cabinets, enclosures, and other access points. They are operated by twisting the knob 90 degrees, which causes the latch to engage or disengage, making them ideal for applications requiring frequent opening and shutting. Each lock comes with an outer sealing gasket and an assembly nut.

It is made to be easy and quick to install by inserting it into the installation hole and tightening the nut. The range of products includes various materials, finishes, and grip ranges that are utilised in various applications, such as electrical enclosures, furniture cabinets, and equipment covers.

  • Material: PA and Die Cast Zinc Alloy
  • Finishes: Chrome Plate and Black Powder Coating

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Quarter Turn Latches - Wing Knobs w/Extra Long Housing

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Quarter Turn Latches with Wing Knobs are available with an extra long housing. These are ideal for sound-proof or isolated doors and are supplied with a rubber gasket for additional sealing properties. They are available in both Chrome Plated and Black Coated Die-cast Zinc and in an array of grip ranges

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Quarter Turn Latches - Pad lockable w/Wing Knob

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Featured with Padlock Fittings for additional security option when sealed with a padlock. They are also fitted with a rubber gasket for additional sealing properties. On offer are right and left hand door orientations and an array of grip ranges

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Cam Locks - Wing Knobs

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Cam Locks with Wing Knobs are designed to lock and secure access to panels and doors with a rotating cam (pawl), which features a quarter-turn operation. The cam is secured by engaging the frame or keeper on the back side. Left-hand and right-hand application is possible.

The range is available in a choice of materials and aesthetically pleasing finishes. These Cam Locks are non-locking.

  • Materials: Die-Cast Zinc Alloy and Polyamide (PA)
  • Finishes: Black Powder Coating, Chrome Plating and No Finish

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)