Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.
(2 categorie prodotti)
Drive Fasteners feature a hollow body that increases flexibility during the insertion and removal process - making them easy to install and remove. The grommet expands as the pin is inserted, providing a snug fit.
Our range includes material options made from Natural Acetal with a UL94 HB flame resistances rating, Polyoxymethylene (POM) that are available in Black and Natural, and Nylon 6/6 in Black and Natural that offer a flame resistance rating of UL94 V0.
Drive Fasteners are a multi-purpose rivet, ideal for applications in need of a front-mounted rivet. These rivets mean that connecting, mounting and fastening is feasible without the requirement of installation tools. They can be used as an effective, decorative hole plug.
Spreading Rivets are a type of rivet that provides a fast, economical and permanent fastening solution. Spreading Rivets are installed by placing the rivet body into a panel hole and pushing the pre-assembled plunger downwards into the assembly. The rivet expands in the application, providing a secure and tight fit. These rivets provide solid connections by means of blind side fixing.
Our range features a choice of material options that include; Nylon 6, Nylon 6/6, Polypropylene (PP) and Polyethylene (PE). This rivet range offers good electrical insulation, and also corrosion resistance.
Available to buy separately is a Rivet Hand Tool that offers faster fixing for these Spreading Rivets, and is the recommended application method.
Purtroppo la tua sessione è scaduta causa inattività. Accedi o ricarica la pagina per continuare