Menu Ricerca
Richiedi una quotazione

Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.

Laterale EPDM Profili di tenuta

 (3 categorie prodotti)

Elenco Griglia

Flipper Gasket

Disponibile - Per maggiori informazioni visita le FAQ In produzione

A choice of single or dual flipper gaskets. The single flipper is made from EDPM material, whereas the dual flippers have hard rubber carrier to improve grip to a panel and a softer rubber to aid compression. Both profiles are flexible and can be pressed on by hand, making them a quick and easy solution. Black finish and has a steel spring core. Supplied in 20.0 metre rolls.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Bubble Gasket

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Bubble gaskets made from black EPDM with steel spring core. Clip-on profiles offering edge protection and sealing. Flexible and press-on by hand, making them quick and easy to use. Side or top gasket profiles and available in 20.0 or 10.0 metre rolls.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Glazing Gaskets

Disponibile - Per maggiori informazioni visita le FAQ In produzione

S Profile glazing gaskets are easy to fit and primarily used for sealing windows and inspection panels. Generally they are used in lightweight applications and are ideal when glass or acrylic panels are not subjectd to high pressure or exposure to weather elements. Tolarances ISO 3302-1 1996 Class E-2. They rest of the Glazing gasket range are easy-fit glazing solution, and provide an effective weatherproof seal. These gaskets can be used where there are rigorous environmental demands. This glazing gasket range is made from solid black EPDM.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)