Menu Ricerca
Richiedi una quotazione

Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.

Rotondo Fermaporta Piedini in gomma

 (6 categorie prodotti)

Elenco Griglia

Anti-Slip Self Adhesive Pads

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Self-adhesive bumpers provide cushioning and protection for an array of surfaces, across many applications.

The range includes black adhesive discs with a single-sided foam that has anti-skid properties. Available in packs of four that are either on a roll or on a pad, these versatile discs are designed to bond to many surfaces including; corrugated card, chipboard, wood, low surface energy plastics and powder coats.

Also included are anti-slip pads that are made from PE Foam tape, featuring a silicone coated paper liner. These are suitable for applications with temperatures ranging from -29C up to 66C.

  • Rubber adhesive
  • Permanent solution
  • Black finish.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Inserts & Bumpers - Threaded

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Inserts & Bumpers - Threaded can be used as a leveling device or bumper for small equipment. The non-corrosive stud and foot material is durable and resists harsh environments.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Push Fit Bumpers & Rubber Feet - Bumper

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Push-Fit Bumpers can be used as glides, bumpers, closures, slides, and stops in various applications. The press-fit stem holds the bumper securely in place to protect surfaces from contact.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Push Fit Bumpers & Rubber Feet - Bumper Feet

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Push-Fit Bumper Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The press-fit design holds the bumper securely in place to protect surfaces from contact.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Screw-On Bumper Feet

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Screw-On Bumper Feet are recessed for use as feet on small appliances and other retail products. These feet are attached with a separate screw, bolt, or rivet to the assembly and are made from anti-scratch material to protect surfaces.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Screw-On Bumper Feet- Threaded

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Screw-On Bumpers with a threaded stud that can be used as a levelling device or bumper for small equipment. The non-corrosive stud and foot material is durable and resists harsh environments.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)