Menu Ricerca
Richiedi una quotazione

Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.

Quadrato Protezioni per superfici Piedini a pressione

 (1 categoria prodotto)

Elenco Griglia

Push Fit Feet

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Push Fit Feet, commonly known as Grommet Feet, are an ideal choice for a host of applications. The have a number of useful properties that can provide surface protection, vibration dampening, strength retention, and skid prevention.

Our Push In Foot range is designed to simply push into punched or drilled holes, tube ends or to the base of furniture - making them quick and easy to install. They can provide stability and support in various applications and industries, including; office and retail, the manufacture of small and large appliances, furniture and cabinets, housings and cases, glass shelving and table top support, stacking, electrical and electronics equipment - and for many more.

  • Available in various materials including Nylon 6/6, Silicone Rubber, Low Density Polyethylene (LDPE) and Thermoplastic Elastomer (TPE).
  • Shapes: Rectangle, Right Angle, Round and Square
  • Colours: Black, Brown, Grey, Natural and Transparent
  • UL94 HB rated options.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)