Menu Ricerca
Richiedi una quotazione

Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.

Rettangolare Perno centrale Piedini a pressione

 (1 categoria prodotto)

Elenco Griglia

Saddle Feet

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Ideal for use with chairs and furniture, Saddle Feet or Bases, when applied can elevate your application to the needed height. Additionally, they provide extra support and stability, add grip and help protect surfaces from damage caused during movement.

Our Saddle Foot range features Furniture Saddle Feet, Saddle Bases that act as feet when added to the bottom of tubes, Saddle Feet that can be used as furniture buffers, Double Saddle Foot options that can be used to connect adjacent tubes, and other styles to suitable a host of application needs.

  • Materials: Low Density Polyethylene (LDPE) and Nylon
  • Colours: Black and White
  • Shapes: Rectangular and Round
  • Centre Pin options.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)