Menu Ricerca
Richiedi una quotazione

Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.

Per impieghi gravosi Per impieghi leggeri Componenti per movimento rotatorio

 (54 categorie prodotti)

Elenco Griglia

Ball & Socket Joints - with Sealing Cap

Disponibile - Per maggiori informazioni visita le FAQ In produzione

These Ball and Socket Joints with sealing caps are used to connect two components in numerous ways. It has little friction and wear, assuring long-lasting performance for smooth operations.

They are made up of a ball that fits into a socket, allowing the two sections to move freely relative to each other. In most ball and socket joints, the ball is positioned on a spindle that spins within a housing. The housing is typically affixed to each of the two components being combined. A sealing cap is connected to the housing to prevent dust, debris, and other particles from entering the joint and causing damage.

It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.

  • It has little friction and wear, assuring long-lasting performance.
  • A sealing cap is connected to the housing to prevent dust, or debris from entering the joint.
  • Used in automation systems, medical equipment, and construction equipment.
Material: Stainless Steel, Steel

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Bellows

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Bellows are used in applications that demand flexibility, sealing, and protection. They are used for joints and are available for double joints. Designed to expand and contract in response to movement and pressure changes.

It can account for thermal expansion, vibration, misalignment, and other variables that might cause stress or damage to the linked parts. They shield the application from dirt, dust, moisture, and other pollutants, assuring longevity. They can be filled with grease to provide friction bearings with long-term lubrication.

It should be tied at both ends with two cable ties (not included). They are commonly used in the automotive, HVAC, and manufacturing industries.

  • It expands and contracts in response to movement and pressure changes.
  • It should be tied at both ends with two cable ties.
  • Used in the automotive, HVAC, and manufacturing industries.
Material: PVC, Rubber

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Double Universal Joints

Disponibile - Per maggiori informazioni visita le FAQ In produzione

These Double Universal Joints, also known as double cardan joints, are mechanical components that unite two single joints to allow for even larger angular misalignment between shafts. Their unique form allows for torque's smooth and effective transfer over extended distances and at substantial angles.

They can transmit power smoothly and effectively even when the connecting shafts are not precisely aligned. They were created to endure heavy loads and provide long-lasting performance in harsh working situations.

It can bend up to 45 degrees per joint and is accurate, silent, and smooth operating. It may be installed and removed from the application using appropriate tools. Typical applications include industrial machinery, and conveyor systems.

  • It unites two single joints to allow for larger angular misalignment between shafts.
  • It endures heavy loads and provide long-lasting performance in harsh working situations.
  • It can bend up to 45 degrees per joint.
  • Used in industrial machinery, and conveyor systems.
Material: 304 Stainless Steel

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Double Universal Joints - Unbored Solid Ends

Disponibile - Per maggiori informazioni visita le FAQ In produzione

These Double Universal Joints with unbored solid ends are mechanical components used when significant bending angles are required or when two shafts are offset with respect to each other. The distinct form makes them perfect for demanding applications requiring high torque capacity, resistance to wear and tear, and the ability to endure significant misalignment angles.

They are designed to withstand enormous loads and provide long-lasting performance in difficult working environments. It has a maximum driving speed of 1000rpm for the ball-bearing joints.

It can bend up to 45 degrees per joint; it is accurate, silent, and smooth in motion. It may be installed and removed from the application using the appropriate tools. Typical applications include industrial machinery, and conveyor systems.

  • Used for bending angles or when two shafts are offset with respect to each other.
  • It has a maximum driving speed of 1000rpm for the ball-bearing joints.
  • It can bend up to 45 degrees per joint.
  • Used in industrial machinery, and conveyor systems.
Material: 304 Stainless Steel

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Heavy Duty Rod Ends - Male

Disponibile - Per maggiori informazioni visita le FAQ In produzione

These Male Heavy Duty Rods end with Integral Spherical Plain Bearing and are used to connect two rods, cables, or other components. They are made up of a threaded male stud on one end and an integrated spherical plain bearing on the other. The spherical plain bearing allows for angular misalignment and accepts radial and axial loads, making it ideal for applications requiring flexibility and load-carrying capabilities.

The rod end ball moves on a plastic bearing shell made of a glass fibre-filled nylon/Teflon composite. This design ensures a maintenance-free rod end. Heavy-duty plain-bearing rod ends feature less initial movement friction and almost no clearance. Another advantage of the plastic substance is that it can absorb numerous foreign particles, preventing harm.

It is threaded into the corresponding component. It can also endure temperatures ranging from -30C to +60C without losing load capacity. Higher temperatures lower load capacity. It is utilised in steering systems, suspension systems, and linkages for automotive, construction, and industrial automation applications.

  • It is ideal for applications requiring flexibility and load-carrying capabilities.
  • Heavy-duty plain-bearing rod ends feature less initial movement friction and almost no clearance.
  • It can endure temperatures ranging from -30C to +60C without losing load capacity.
Material: Steel

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Mating Pieces for Clevis Joints

Disponibile - Per maggiori informazioni visita le FAQ In produzione

These Clevis Joint Mating Pieces are meant to work with the clevis joint, allowing for smooth and controlled movement. These are intended to fit between our clevis joints to provide a connection where an angular offset is required.

The excellent fit of the mating piece provides for a tight and solid connection with the clevis joint, assuring stability, reliability, and optimal load transmission. The smooth surface finish of the mating piece decreases friction and wear between the mating components, contributing to the overall longevity and efficiency of the joint.

It ensures they remain aligned and engaged under varying loads and conditions by providing a reliable and safe connection. The thread size is designed to match the clevis joint, making installation and removal simple. Used in various applications for steering linkages, suspension systems, and control mechanisms in the automotive industry, manufacturing, and construction.

  • Intended to fit between our clevis joints to provide a connection where an angular offset is required.
  • The thread size is designed to match the clevis joint, making installation and removal simple.
  • The smooth surface finish of the mating piece decreases friction and wear, contributing to the longevity and efficiency of the joint.
Material: Stainless Steel, Steel

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Plastic Circlips

Disponibile - Per maggiori informazioni visita le FAQ In produzione

These Plastic Circlips are intended to fit into grooves or bores, providing a secure and dependable grasp on shafts and other cylindrical objects, clevis joints and clevis pins.

Provides durability, strength, corrosion resistance, and wear resistance. Aside from being lightweight, it is perfect for applications demanding a weight reduction.

Simple to install and remove, providing convenience and efficiency throughout assembly and maintenance operations. Used in various applications such as automotive, industrial, and electronics.

  • Fits into grooves or bores, providing a secure and dependable grasp on shafts.
  • Provides durability, strength, and corrosion resistance.
  • Used in automotive, industrial, and electronics applications.
Material: POMColour: Black

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Single Universal Joint - Unbored Solid Ends

Disponibile - Per maggiori informazioni visita le FAQ In produzione

These Single Universal Joints with unbored solid ends are used when rotational mobility and flexibility are required between solid and unbored shafts. They provide a strong and dependable connection, making them suited for heavy-duty applications.

Designed to transmit torque and rotation between two non-aligned shafts while accommodating misalignment, with a maximum joint driving speed of 1000 rpm. They are made to deliver smooth and dependable rotation while minimising friction and wear.

It can bend up to 45 degrees per joint and is accurate, silent, and smooth operating. It may be installed and removed from the application using specific tools. Typical applications include automotive drive shafts, industrial machinery, and steering systems.

  • It transmits torque and rotation between two non-aligned shafts with a maximum joint driving speed of 1000 rpm.
  • It can bend up to 45 degrees per joint.
  • Used in automotive drive shafts, industrial machinery, and steering systems.
Material: 304 Stainless Steel

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Single Universal Joints

Disponibile - Per maggiori informazioni visita le FAQ In produzione

These Single Universal Joints are used when rotational mobility and flexibility between misaligned shafts are required. It transmits torque and rotation between two non-aligned shafts while accommodating angular misalignment.

They are meant to transmit torque and change length while allowing for slight angular misalignments between the input and output shafts. Furthermore, the drive speed of universal joints with journal bearings is available for 1000 rpm and 4000 rpm. Designed to endure large loads and provide consistent performance in harsh conditions.

Available with simple or needle roller bearings that are lubricated for life and require no maintenance. On request, keyed bores or square bores can be provided. It can bend up to 45 degrees per joint, and are precise, silent and smooth running. It may be installed and removed into the application using specific tools. Typical applications include industrial machinery, and conveyor systems.

  • Used in industrial machinery, and conveyor systems.
  • Drive speed of universal joints with journal bearings is available for 1000 rpm and 4000 rpm.
  • Available with simple or needle roller bearings that are lubricated for life and require no maintenance.
  • It can bend up to 45 degrees per joint.
Material: 304 Stainless Steel, Steel

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Stainless Circlips

Disponibile - Per maggiori informazioni visita le FAQ In produzione

These C-shaped Stainless Circlips are used to attach and securely grab bearings, gears, and other components to shafts or in bores.

It has good corrosion resistance, durability, and strength, making it suited for use in severe settings or when moisture or chemicals are present.

It is simple to install and remove, making assembly and maintenance easier and more efficient. It is commonly used in automotive, industrial, and manufacturing industries.

  • It attaches and grabs bearings, gears and other components to shafts or in bores.
  • Suited for use in severe settings or when moisture or chemicals are present.
  • Used in automotive, industrial, and manufacturing industries.
Material: 303 Stainless Steel

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Telescopic Universal Joints

Disponibile - Per maggiori informazioni visita le FAQ In produzione

These Telescopic universal joints combine the functions of a universal joint and a telescopic shaft. These joints comprise two yokes joined by a telescopic shaft, which allows for angular misalignment and compensates for length changes. It allows the joint to expand and retract to accommodate variations in distance between the linked components.

They are designed to transfer torque and modify length while accommodating minor angular misalignments between the input and output shafts. Furthermore, the driving speed of universal joints should not exceed 1000 rpm. Made to withstand heavy loads and offer dependable performance in harsh environments.

It has a maximum bending angle of 45 per joint. It may be inserted and removed using specific tools. Typical applications include industrial machinery, and conveyor systems.

  • It transfers torque and modifies length while accommodating minor angular misalignments between the input and output shafts.
  • It has a maximum bending angle of 45 per joint.
  • Used in industrial machinery, and conveyor systems.
Material: Steel

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Antivibranti - Per impieghi gravosi

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Il supporto antivibrante con fissaggio a vite attutisce gli urti e riduce il rumore con elevata adesione al pavimento. Questi supporti sono ideali per essere utilizzati come piedini per macchinari e convogliatori.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Ball & Socket Joints

Disponibile - Per maggiori informazioni visita le FAQ In produzione

These Ball and Socket Joints may be used to join two components in various ways. It is strong and long-lasting, guaranteeing dependable performance even under enormous loads. It allows for efficient and accurate movement, ensuring smooth operation and reducing friction.

It has a ball-shaped end and a socket-shaped housing, giving it a lot of mobility and flexibility. Its design allows rotation and angular motion, making it perfect for multidirectional applications.

It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.

  • Offers efficient and accurate movement, ensuring smooth operation and reducing friction.
  • It has a ball-shaped end and a socket-shaped housing, giving it a lot of mobility and flexibility.
  • Used in automation systems, medical equipment, and construction equipment.
Material: 303 Stainless Steel, Steel

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Ball & Socket Joints - with Flats on Housing

Disponibile - Per maggiori informazioni visita le FAQ In produzione

These Ball and Socket Joints with flat housings are used to connect two items together. The joints' ball and socket system allows for smooth and flexible movement in numerous directions. The flat part of the housing aids installation by allowing a spanner to grip the part.

The ball and socket provide long-lasting performance and smooth operation by reducing friction and wear in connecting components by allowing flexibility where there are offsets.

It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.

  • Ball and socket provides long-lasting performance and smooth operation by reducing friction and wear.
  • The flat on the housing aids installation by allowing a spanner to grip the part.
  • Used in automation systems, medical equipment, and construction equipment.
Material: 303 Stainless Steel, Steel

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Base cuscinetto in gomma antiscivolo

Disponibile - Per maggiori informazioni visita le FAQ In produzione

I cuscinetti in gomma antiscivolo sono ideali per coprire i piedini di livellamento su macchinari o nastri trasportatori. Questi cuscinetti possono sostenere carichi pesanti e fornire una frizione aggiuntiva per impedire il movimento e lo scivolamento.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Cerniera a frizione a doppio asse

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Queste cerniere a frizione a doppio asse sono realizzate in acciaio inossidabile e sono ideali come supporti girevoli per monitor. Il valore di coppia fisso consente alla cerniera di girare in modo uniforme e controllato in ogni direzione.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Cerniere HVAC

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Le cerniere HVAC sono cerniere a rotazione libera per uso gravoso, ideali per grandi porte e sportelli a filo. Adatte per impianti di aria condizionata, pannelli elettrici e coperture e pannelli di macchinari. Questa gamma è disponibile in vari modelli e materiali per soddisfare esigenze estetiche, ambientali e applicative. I clienti che acquistano questo prodotto potrebbero essere interessati anche alla nostra gamma di guarnizioni di protezione dalle intemperie.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Cerniere a bandiera a sfilare - Da avvitare

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Le cerniere a bandiera a sfilare da avvitare sono costituite da un corpo in acciaio laminato a due componenti con terminali circolari. Ideali da avvitare sul telaio per più unità industriali.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Cerniere a bandiera a sfilare - Da saldare

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Le cerniere a bandiera a sfilare da saldare sono costituite da un corpo in acciaio laminato a due componenti con terminali circolari. Ideali da saldare su telaio per più unità industriali.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Cerniere a frizione costante - Controllo della posizione

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Queste cerniere a frizione costante si muovono e mantengono il pannello in posizione eliminando in tal modo la necessità di pistoni a gas o staffe bloccaporta. Il valore della coppia è fissato in modo specifico e non richiede ulteriori regolazioni nel corso del suo ciclo di vita. La gamma comprende cerniere realizzate in diversi materiali e con diversi valori di coppia.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Cerniere a frizione regolabile - Con perni o fori

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Queste cerniere a frizione regolabile si muovono e mantengono il pannello in posizione eliminando in tal modo la necessità di pistoni a gas o staffe bloccaporta. Il valore di coppia può essere regolato girando la vite integrata. La gamma è disponibile in vari materiali, finiture e tipi di fissaggio.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Cerniere a libro e a bandiera

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Le cerniere a libro e bandiera sono ideali per la rimozione della porta quando lo spazio all'interno dell'armadietto è difficilmente accessibile. La gamma è disponibile in vari profili e materiali

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Cerniere a molla

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Le cerniere a molla offrono un meccanismo a molla totalmente a scomparsa che consente l'apertura e la chiusura automatica delle porte.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Cerniere a molla - Posizione aperta e chiusa

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Le cerniere a molla hanno un perno centrale con una molla che consente alla cerniera di ritornare sempre nella posizione originale. Ideali per l'uso su porte e pannelli che necessitano di un meccanismo di sicurezza in grado di ritornare alla posizione originale, in apertura o in chiusura. La gamma è disponibile in differenti selezioni di materiali e finiture, movimenti della molla, forze di apertura e di chiusura.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Clevis Pins

Disponibile - Per maggiori informazioni visita le FAQ In produzione

These Clevis Pins are cylindrical pins with a flat head on one end. It is intended to fit into the holes of a clevis joint, forming a pivotal connection that allows for angular movement and adjustment.

It has exceptional strength, durability, and corrosion resistance. Its cylindrical design enables simple insertion into the holes and rotation of the mating component. At the same time, the flat head provides a stop during installation.

Its design allows for quick and easy disassembly, modification, or replacement of the pin as needed. Used in the automobile industry, manufacturing, and construction for steering linkages, suspension systems, and control mechanisms.

  • It forms a pivotal connection that allows for angular movement and adjustment.
  • It has exceptional strength, durability, and corrosion resistance.
  • Its cylindrical design enables simple insertion into the holes and rotation of the mating component.
Material: Igumid G, Steel, Stainless Steel

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)
  • di 3