Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.
(60 categorie prodotti)
These Clevis Retention Clips are used to hold a clevis pin in place, providing a reliable and convenient option for maintaining mechanical connections' integrity.
It has a loop-like or U-shaped design that fits around the base of a clevis joint, locking it in place and preventing unintentional disconnection, resulting in a neat, compact assembly. The steel material ensures longevity and the capacity to withstand large weights, as well as resistance to wear and corrosion.
It is simple to install and detach from the clevis joint. Used in various applications for steering linkages, suspension systems, and control mechanisms in the automotive industry, manufacturing, and construction.
I paracolpi adesivi offrono ammortizzazione e protezione per una vasta gamma di superfici, in molte applicazioni.
La gamma comprende dischi adesivi neri con schiuma su un lato dalle proprietà antiscivolo. Disponibili in confezioni da quattro pezzi, in rotolo o in tampone, questi dischi versatili sono progettati per aderire a molte superfici, tra cui cartone ondulato, truciolato, legno, plastica a bassa energia superficiale e rivestimenti a polvere.
Sono inclusi anche cuscinetti antiscivolo realizzati con nastro in schiuma di PE, con un rivestimento in carta rivestita di silicone. Sono adatti per applicazioni con temperature da -29 C a 66 C.
Questi dischi adesivi in gomma nera sono adatti a superfici lisce e asciutte. Sono antiscivolo e non lasciano segni una volta rimossi.
These Female Heavy Duty Rods join two rods, cables, or other components and end with an Integral Spherical Plain Bearing. They comprise a female threaded housing and an integrated spherical plain bearing. The spherical plain bearing supports both radial and axial loads. It allows for angular misalignment, making it ideal for applications requiring flexibility and load-carrying capabilities.
The rod end ball is supported by a plastic bearing shell constructed of glass fibre-filled nylon/Teflon composite. This design assures a rod end that requires no maintenance. Plain-bearing rod ends have minimal initial movement friction and nearly no clearance. Another benefit of the plastic composition is that it can absorb many foreign particles, thus reducing injury.
It offers a long-lasting finish that is resistant to corrosion and wear. The female threaded housing makes it simple to connect to a corresponding component. It can also withstand temperatures ranging from -30C to +60C while maintaining load capacity. Higher temperatures lower load capacity. It is utilised in steering systems, suspension systems, and linkages for automotive, construction, and industrial automation. applications
Gli inserti e paracolpi - filettati possono essere utilizzati come dispositivo di livellamento o paracolpi per apparecchiature di piccole dimensioni. Il materiale non corrosivo del perno e del piedino è durevole e resiste agli ambienti più ostili.
I nastri Duraco High Bond con nucleo in schiuma acrilica ad alte prestazioni soddisfano un'ampia gamma di esigenze di applicazione. I nastri High Bond sono antimanomissione, ideali per unire metalli differenti e offrono eccellente resistenza ai cicli di temperatura. Disponibili in 4 colori: trasparente, bianco, grigio e nero. Il nastro trasparente è ideale per le applicazioni su vetro e acrilico trasparente. Specifiche: Adesivo: permanente con nucleo in schiuma acrilica adesiva. Range di temperatura di esercizio: da -20F a 300F Applicazioni. Apparecchi: sostituisce i fissaggi meccanici in apparecchi domestici e applicazioni commerciali. .Design: adesione senza interruzioni dei pannelli decorativi Elettronica: schermi LCD, palmari, armadi dati. Eventi promozionali: montaggio di banner e installazione di cartelli. HVAC: sostituisce i fissaggi meccanici e la saldatura nell'assemblaggio di unità principali o di condizionamento dell'aria
I nastri Duraco High Bond con nucleo in schiuma acrilica ad alte prestazioni soddisfano un'ampia gamma di esigenze di applicazione. I nastri High Bond sono antimanomissione, ideali per unire metalli differenti e offrono eccellente resistenza ai cicli di temperatura. Disponibile in 3 colori: bianco, grigio, trasparente. Il nastro trasparente è ideale per le applicazioni su vetro e acrilico trasparente. I pezzi pre-tagliati ne facilitano l'applicazione: basta staccare e attaccare. Specifiche: Adesivo: permanente con nucleo in schiuma acrilica adesiva. Range di temperatura di esercizio: Trasparente: da -20F a 300F Bianco: da -20F a 240F Grigio: da -20F a 240F; Applicazioni: Apparecchi: sostituisce i fissaggi meccanici in apparecchi domestici e applicazioni commerciali. Design: adesione senza interruzioni dei pannelli decorativi Elettronica: schermi LCD, palmari, armadi dati. Eventi promozionali: montaggio di banner e installazione di cartelli. HVAC: sostituisce i fissaggi meccanici e la saldatura nell'assemblaggio di unità principali o di condizionamento dell'aria
I paracolpi a pressione possono essere utilizzati come piedini, paracolpi, chiusure, piedini scorrevoli e dispositivi di arresto in diverse applicazioni. Lo stelo a pressione mantiene il paracolpi saldamente in posizione per proteggere le superfici dal contatto.
I piedini a pressione possono essere utilizzati come piedini, paracolpi, chiusure, piedini scorrevoli e dispositivi di arresto in diverse applicazioni. Il design a pressione mantiene il paracolpi saldamente in posizione per proteggere le superfici dal contatto.
La nostra gamma di paracolpi, paracolpi e piedini autoadesivi è disponibile in feltro o poliuretano (PU) e in una varietà di forme e colori per adattarsi ai vostri scopi.
I paracolpi in PU sono adatti a temperature di applicazione che vanno dai 18 C ai 65,5 C. Questi piedini adesivi non macchiano, non graffiano e non scoloriscono nessuna superficie.
I feltrini adesivi sono disponibili in marrone o bianco. Possono essere utilizzati alla base dei piedini o degli inserti per un movimento fluido sulle superfici del pavimento.
I passacavi a inserimento rapido hanno un bordo smussato che consente un'installazione più rapida e il fissaggio sul pannello avviene con una semplice pressione da un solo lato. Sono quindi la soluzione ideale quando l'accesso all'altro lato del pannello risulta limitato.
Ideali per l'uso con sedie e mobili, i piedini o le basi a sella, una volta applicati, possono portare l'applicazione all'altezza desiderata. Inoltre, forniscono un sostegno e una stabilità supplementari, aggiungono aderenza e aiutano a proteggere le superfici dai danni causati dal movimento.
La nostra gamma di piedini a sella comprende piedini a sella per mobili, basi a sella che fungono da piedini quando vengono aggiunte alla base dei tubi, piedini a sella che possono essere utilizzati come paracolpi per mobili, piedini a sella doppi che possono essere utilizzati per collegare tubi adiacenti e altri modelli per soddisfare diverse esigenze applicative.
Questa gamma di piedini articolati per uso industriale comprende un perno filettato in acciaio inossidabile 304 fissato a una base in poliammide (PA) di colore nero per garantire un'articolazione massima di 30. Ideali per l'uso nell'industria alimentare e nel catering.
I piedini con perno e base girevole in plastica si adattano alle superfici irregolari e mettono a livello macchine utensili, rack elettrici e applicazioni simili. Lo snodo articolato e l'ampio diametro della base forniscono livellamento e supporto ottimali.
I piedini con montaggio mediante perno e base rigida in metallo rappresentano una soluzione economica per applicazioni poco gravose. Ideali per mettere a livello scaffali, mobili per ufficio, espositori per punti vendita, mobili in legno e macchinari di piccole dimensioni.
I piedini regolabili con montaggio mediante perno e base rigida in plastica si adattano alle superfici irregolari e mettono a livello macchine utensili, rack elettrici e applicazioni simili. La base in plastica fornisce una superficie levigata non abrasiva che protegge i pavimenti.
I piedini con perno di attacco, a volte chiamati piedini scorrevoli a fungo a causa della forma a fungo del piedino, sono una valida sostituzione delle ruote con perno o dei piedini con perno. Inseriti nelle gambe o alla base di un'applicazione, permettono di spostare senza problemi e facilmente i mobili. Offrono più stabilità di una ruota, che rischia di muoversi in avanti e indietro, in particolare su superfici piastrellate o laminate.
La nostra gamma di piedini con perno di attacco ha una base, o piedino, in poliammide nera (PA) e uno stelo in acciaio galvanizzato. Lo stelo del perno di attacco rende l'installazione veloce e la base liscia in PA offre una manovrabilità senza sforzo.
Ci sono sei tipi tra cui scegliere, per soddisfare una varietà di esigenze applicative. Il tipo 4 è fornito con base cava.
I piedini di livellamento con montaggio con perno e base girevole in plastica si adattano alle superfici irregolari e mettono a livello macchine utensili, rack elettrici e applicazioni simili. Lo snodo articolato e l'ampio diametro della base forniscono livellamento e supporto ottimali.
I piedini di livellamento con montaggio mediante perno e con base girevole in metallo rappresentano una soluzione durevole per l'installazione di macchinari o nastri convogliatori. Questi piedini sono dotati di perno articolato e prigioniero realizzato per garantire l'accuratezza e la resistenza della filettatura.
I paracolpi incassati con fissaggio a vite sono ideali per essere utilizzati come piedini su piccoli elettrodomestici e altri prodotti al dettaglio. I piedini sono fissati con una vite, un bullone o un rivetto forniti a parte e sono realizzati in materiali antigraffio per proteggere le superfici.
I piedini paracolpi con perno filettato possono essere utilizzati come dispositivo di livellamento o paracolpi per piccole apparecchiature. Il materiale non corrosivo del prigioniero e del piedino è durevole e resiste agli ambienti più ostili.
La nostra gamma di piedini per macchine Premium è destinata all'uso nelle applicazioni in cui servono piedini con montaggio di alta qualità, compresi macchinari e rack elettronici. Sono disponibili con perno in acciaio temperato o inossidabile, fissati a una base in poliammide (PA) o acciaio inossidabile. La gamma è inoltre disponibile con o senza fori.
La nostra gamma di piedini per macchine standard con perno in acciaio zincato e base in poliammide (PA) è pensata per sostenere macchinari, rack elettronici e nastri trasportatori. I piedini hanno un'articolazione massima di 20 e possono essere acquistati in diverse varianti, con o senza fori. Cuscinetti antiscivolo aggiuntivi possono essere acquistati separatamente quando serve frizione aggiuntiva.
I piedini regolabili con montaggio con perno e base girevole in plastica si adattano alle superfici irregolari e mettono a livello macchine utensili, rack elettrici e applicazioni simili. Lo snodo articolato e l'ampio diametro della base forniscono livellamento e supporto ottimali.
I piedini regolabili - Standard/Non articolati con base fissa in plastica si adattano alle superfici irregolari e mettono a livello macchine utensili, rack elettrici e applicazioni simili. La base in plastica fornisce una superficie levigata non abrasiva che protegge i pavimenti.
Purtroppo la tua sessione è scaduta causa inattività. Accedi o ricarica la pagina per continuare