Menu Ricerca
Richiedi una quotazione

Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.

Plastica Passacavo aperto Passacavi

 (4 categorie prodotti)

Elenco Griglia

Grommets - Standard/TPE

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Standard Grommets are available in many different materials. Snap in design enables quick and easy installation. Black PVC - protect wires and cables passing through panels. Black Thermoplastic Rubber - Resistant to most oils and greases. Withstands temperatures -40C to +135C.TPE - Is a greener alternative to PVC. Suitable for harsh environments with wider operating temperature range. Vary stable material offering a long operating life.EPDM - Heat resistant material for use in extreme temperature environments -40C to +125C.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Open Grommets - Quick Fit Grommets

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Quick fit grommets have a beveled edge that allows for faster installation, requiring pressure from only one side to secure into a panel. Ideal when access to the other side of the panel is restricted.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Standard Open Grommets

Disponibile - Per maggiori informazioni visita le FAQ In produzione

We have a wide selection of Standard Open Grommets that are available in a choice of materials. The snap-in design enables quick and easy installation. Black PVC helps protect wires and cables passing through panels. Black Thermoplastic Rubber is resistant to most oils and greases and can withstand temperatures ranging from -40C up to +135C. TPE is a greener alternative to PVC that is suitable for harsh environments with a wider operating temperature range. It is a very stable material offering a long operating life. EPDM is a heat resistant material for use in extreme temperature environments, ranging from -40C up to +125C.You may also be interested in our range of Blanking Plugs, Male to Female Standoffs and Flat Washers.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Open Grommets - NAS1368 Flip Grommets

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Flip Grommets have self-retaining characteristics thanks to the flanges on their outer face. This allows a quick and secure installation. These part comply with NAS1368-N10D specifications.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)