Menu Ricerca
Richiedi una quotazione

Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.

Rotondo Gomma Paracolpi e cuscinetti adesivi

 (2 categorie prodotti)

Elenco Griglia

Anti-Slip Self Adhesive Pads

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Self-adhesive bumpers provide cushioning and protection for an array of surfaces, across many applications.

The range includes black adhesive discs with a single-sided foam that has anti-skid properties. Available in packs of four that are either on a roll or on a pad, these versatile discs are designed to bond to many surfaces including; corrugated card, chipboard, wood, low surface energy plastics and powder coats.

Also included are anti-slip pads that are made from PE Foam tape, featuring a silicone coated paper liner. These are suitable for applications with temperatures ranging from -29C up to 66C.

  • Rubber adhesive
  • Permanent solution
  • Black finish.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Self Adhesive Stick On Discs

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Made from black rubber, these Stick-On Discs are self-adhesive and are suitable for smooth and dry surfaces. They are slip resistant and will not leave scuff marks when removed.

  • Available in various diameter sizes
  • Is removable.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)