Menu Ricerca
Richiedi una quotazione

Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.

Filettato Maniglia affusolata Manopole di serraggio

 (10 categorie prodotti)

Elenco Griglia

T-Handle Knobs

Disponibile - Per maggiori informazioni visita le FAQ In produzione

T-Handle Knobs have metal inserts or studs that thread easily and create an easy to grip knob with an ergonomic design. The T-Handle design provides a strong hand hold for quickly adjusting controls or as a lever.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Knurled Knob - Threaded Insert

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Female Grip Hand Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto male applications and are resistant to oils, fuels, and greases.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Waist Shaped Knobs

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Waist Shaped Knobs have a curvy, hourglass shape that provides a firm gripping surface that is also comfortable. These durable knobs fit on to threaded applications and are resistant to oils, fuels, and greases.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Wing Knobs - Tapered/Threaded Insert

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Female Tapered Wing Knobs are designed to give good leverage with each turn making them ideal for applications that require frequent tightening and loosening. These tapered plastic knobs with steel inserts are easily gripped and durable.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Fluted Grip Knobs - Threaded Insert

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Female Grip Hand Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto male applications and are resistant to oils, fuels, and greases.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Diamond Knurled Knobs

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Diamond Knurled Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto threaded applications and are resistant to oils, fuels, and greases.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Quick Tightening Knurled Knobs

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Quick Tightening Knurled Knobs features a knurled surface that allows for a better grip and easier turning. It can be quickly tightened or loosened using only your fingers without requiring additional tools by only a slight clamping force. This can save time and effort in situations where changes are required regularly.

The knob is inserted obliquely on the threaded stud and then placed in the axial position to fit onto the stud threads. At this point, it can be locked with a small rotation.

These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment.

  • Material: Turned and burnished steel, blackened.
  • Tensile strength class 5.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Lobed Hand Wheels & Knobs - Female

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Female Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Lobed Hand Knobs

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Grip Hand Wheels & Knobs - Female

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Female Grip Hand Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto male applications and are resistant to oils, fuels, and greases.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)