Menu Ricerca
Richiedi una quotazione

Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.

Montaggio anteriore Senza elemento di blocco Maniglie a trazione

 (9 categorie prodotti)

Elenco Griglia

Pull Handles - Spring Loaded

Disponibile - Per maggiori informazioni visita le FAQ In produzione

This range of Spring Loaded Pull Handles are designed to control the returned movement of the handle. The spring allow either an arrestment or a return to position of the handle. They are particularly suited for pulling and or lifting. A choice of shape and material is available to suit various application.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Pull Handles - Through Hole Angled Right Angle

Disponibile - Per maggiori informazioni visita le FAQ In produzione

High quality Through Hole Angled Pull Handle Assemblies have solid shanks made from precision cast 316 stainless steel and are electropolished for a dull bright finish. The shanks have two O-Rings to hold and seal the tubing at a right angle.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Pull Handles - Through Hole Angled Arch

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Through Hole Angle Arch Pull Handle Assemblies are front mounted with ergonomic profiles for pleasing aesthetics and comfort during use. The extensive range of designs and materials are suited for various applications and environments.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Pull Handles - U Shaped Metal

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Our range of Metal Pull Handles are U Shaped made of a tubular tube of a round shape, square shape or oval shape if more a ergonomic need is required. The range offers a choice of material and finishes to suit various application environments and aesthetic appeal to the finished product. Different design angles provides a choice of pulling angles. Depending on the mounting need there is a selection for front mounting and back mounting.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Pull Handles - Arch Shaped Metal

Disponibile - Per maggiori informazioni visita le FAQ In produzione

The range of pull handles designed in a round arch-shape have a semi flat profile that makes them ideal when two handles are required on close opening panels.

These lightweight handles are large in their design and are available in a choice of metal materials and aesthetically pleasing finishes. They are rear mounted with two M6 screws.

  • Material: , Steel, Die Cast Zinc Alloy, Aluminium, Stainless Steel
  • Colour: , Black, Natural, Grey, Silver

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Pull Handles - Metal/Flange Mount

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Flange Mount Hinged Pull Handles are heavy duty spring loaded handles that lay flat when not in use. The handle is made of glass-filled nylon and the spring loaded design returns to the flat position automatically.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Pull Handles - Bridge Shape Plastic

Disponibile - Per maggiori informazioni visita le FAQ In produzione

This range of Pull Handles have a bridge shape with a rectangular bar. These strong handles are commonly used for both the opening and closure of doors, and for the lids on heavy cabinets.

They are an economical choice that is well suitable to a number of applications and industries, including; railway, machinery, and electrical or industrial equipment.

Our offer features a selection of material and finish options to suit different environments, as well as a choice of pulling strengths and thread styles. The range also has options suitable for front or rear mounting.

  • Material: Duroplast, Thermoplastic
  • Colour: White, Black, Yellow, Natural

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Pull Handles - Arch Shape Plastic

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Arch Shape Pull Handles are lightweight and provide a clean finish. This range of handles includes many different sizes and styles to suit a wide range of applications including; electrical and machining, cabinet making, and others. As well as serving a host of sectors, such as; hospitality, health care, transport services, manufacturing and more.

The range features ergonomic options and options that are more geared toward heavy duty applications, like machine applications. The many styles and forms of these pull handles benefit from a wealth of properties such as; impact resistance, stability, weather and UV resistance - this means the range is highly flexible and versatile in not only how they are used, but also in where.

  • Material: PA, Nylon, Reinforced Polyamide Based Technopolymer
  • Colour: Black, Orange, Grey, Green, Yellow, Blue, Red, White
  • Front and Rear mounting options

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Recessed Handles - Screw Mount

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Recessed Screw Mount Handles can be mounted flush to a door or panel with mounting studs. The flush mount is ideal for areas where a protruding handle would inhibit functionality or in limited space.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)