Menu Ricerca
Richiedi una quotazione

Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.

Poliammide Maniglie a ponte Maniglie a trazione

 (3 categorie prodotti)

Elenco Griglia

Pull Handles - Through Hole One-Sided

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Recessed pull handles are mounted flush to a door or panel. They can be mounted by snapping them into a panel; they can also be welded or screw mounted. Plastic recessed handles are the most popular; however, we also offer stainless steel and aluminum flush handles.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Pull Handles - Arch Shape Plastic

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Arch Shape Pull Handles are lightweight and provide a clean finish. This range of handles includes many different sizes and styles to suit a wide range of applications including; electrical and machining, cabinet making, and others. As well as serving a host of sectors, such as; hospitality, health care, transport services, manufacturing and more.

The range features ergonomic options and options that are more geared toward heavy duty applications, like machine applications. The many styles and forms of these pull handles benefit from a wealth of properties such as; impact resistance, stability, weather and UV resistance - this means the range is highly flexible and versatile in not only how they are used, but also in where.

  • Material: PA, Nylon, Reinforced Polyamide Based Technopolymer
  • Colour: Black, Orange, Grey, Green, Yellow, Blue, Red, White
  • Front and Rear mounting options

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Recessed Handles - Screw Mount

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Recessed Screw Mount Handles can be mounted flush to a door or panel with mounting studs. The flush mount is ideal for areas where a protruding handle would inhibit functionality or in limited space.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)