Menu Ricerca
Richiedi una quotazione

Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.

Metallo Maniglie a ponte

 (9 categorie prodotti)

Elenco Griglia

Pull Handles - Through Hole One-Sided

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Recessed pull handles are mounted flush to a door or panel. They can be mounted by snapping them into a panel; they can also be welded or screw mounted. Plastic recessed handles are the most popular; however, we also offer stainless steel and aluminum flush handles.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Pull Handles - Through Hole Angled Right Angle

Disponibile - Per maggiori informazioni visita le FAQ In produzione

High quality Through Hole Angled Pull Handle Assemblies have solid shanks made from precision cast 316 stainless steel and are electropolished for a dull bright finish. The shanks have two O-Rings to hold and seal the tubing at a right angle.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Pull Handles - U Shaped Metal

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Our range of Metal Pull Handles are U Shaped made of a tubular tube of a round shape, square shape or oval shape if more a ergonomic need is required. The range offers a choice of material and finishes to suit various application environments and aesthetic appeal to the finished product. Different design angles provides a choice of pulling angles. Depending on the mounting need there is a selection for front mounting and back mounting.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Pull Handles - Arch Shaped Metal

Disponibile - Per maggiori informazioni visita le FAQ In produzione

The range of pull handles designed in a round arch-shape have a semi flat profile that makes them ideal when two handles are required on close opening panels.

These lightweight handles are large in their design and are available in a choice of metal materials and aesthetically pleasing finishes. They are rear mounted with two M6 screws.

  • Material: , Steel, Die Cast Zinc Alloy, Aluminium, Stainless Steel
  • Colour: , Black, Natural, Grey, Silver

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Pull Handles - Metal/Female Right Angle

Disponibile - Per maggiori informazioni visita le FAQ In produzione

"This range of Pull Handles features an all-metal design. The female right-angle shape has rounded shoulder, with threaded mounting holes at their base. The one-piece design is smooth, strong and durable. These pull handles provide a high-quality finished product with options that are either rear side or operator side mounted.

The handles have a visually pleasing u-shape that offers a neat and tidy appearance. They can be applied to a variety of applications, including machinery covers, storage units and access panels.

Each handle is supplied with locations discs, dress rings, screws and washers - where applicable.

  • Colour: Natural

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Pull Handles - Metal/Female Angled Right Angle

Disponibile - Per maggiori informazioni visita le FAQ In produzione

This range of Pull Handles features an all-metal design. The female right-angle shape has rounded shoulder, with threaded mounting holes at their base. The one-piece design is smooth, strong and durable. These pull handles provide a high-quality finished product with options that are either rear side or operator side mounted.

The handles have a visually pleasing u-shape that offers a neat and tidy appearance. They can be applied to a variety of applications, including machinery covers, storage units and access panels.

Each handle is supplied with locations discs, dress rings, screws and washers - where applicable.

  • Colour: Natural

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Pull Handles - Metal/Male Right Angle

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Metal Pull Handles - Male Right Angle

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Pull Handles - Tubular Bridge Handles

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Our range of Tubular Bridge Handles are used to pull large doors or lift large cabinet lids. The range offers a straight profile or an angled profile that is ideal for double winged doors.They can be mounted from the back of the panel or from the front of the panel. A choice of material and finish provides suitability to specific environment and an easthetic appeal for the finish designed of the equipment.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Recessed Handles - Screw Mount

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Recessed Screw Mount Handles can be mounted flush to a door or panel with mounting studs. The flush mount is ideal for areas where a protruding handle would inhibit functionality or in limited space.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)