Menu Ricerca
Richiedi una quotazione

Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.

Plastica Maniglie a manovella Per uso universale

 (5 categorie prodotti)

Elenco Griglia

Open/Closed Universal Cable Bushings

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Open Bushings that are universal in nature feature an easy to push in design. This allows them to easily lock into place at common panel thickesses. The split design allows side entry of pre-assembled cords, cables or tubes that have segments larger than the bushings internal diameter, such as connectors.

They offer ideal protection for wires, cables and tubing from unfinished, sharp edges. The open design allows the bushing to be assembled into holes that already contain a bundle. They can be adjusted to accept various diameters and shapes. Effortlessly installed with fingertip pressure, meaning no tools are required for installation.

  • Material: Nylon 6/6
  • Colour: Black
  • UL94 V2 Flame Rated

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Universal Cable Bushings

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Universal Bushings that is designed to protect wires, cables, tubing and other irregular shaped items from sharp, unfinished edges in panels.

The bushing helps to absorb shock and vibration, and also benefits from insulation properties. The web or shutters on the bushing diameter provide a fit for various sizes, while providing a clean finished appearance.

Installation is simple and fast - simply apply fingertip pressure to snap the bushing into position. No tools are needed.

  • Materials: Heat Stabilised Nylon 6/6 or Nylon 6/6
  • Colours: Black and White
  • UL94 V2 Flame Rated

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Plastic Dial Position Counter

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Plastic Dial Position Counters mount on control spindles in any position for giving actual reading of the positioning of the machine component. Ultrasonic welding construction prevents separation and dust penetration. This display in inclined with the 5-digit roller counter in the upper position.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Crank Handles - Fold-Down

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Fold-Down Crank Handles are commonly used on window construction, trailer hitches, and machinery adjustment controls. The handle folds parallel to the body of the crank for safety and to save space when not in use.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Molded Fixed Crank Handles - Straight Arm

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Molded Fixed Straight Arm Crank Handles are commonly used on machinery adjustment and commercial product controls. The durable plastic material is resistant to environmental concerns and provides a neat finish.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)