Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.
(5 categorie prodotti)
Wing Nuts, also known as Wingnut or a Butterfly Nut, is a type of nut; which similarly to Fly Nuts, has two thumb tabs (or wings) on either side. This means the wing nut can be fastened or removed by hand, with no requirement for tools. The tabs offer extra grip, making this process easy and quick.
Our wingnuts comprise of Plastic Wing Nuts made from Nylon 6/6 that are natural in appearance.
The Plastic Wing Nut range is available in various thread sizes, including; M3, M4, M5, M6, M8, M10 nd M12.
Fly Nuts are a type of Wing Nut, which are sometimes known as Finger Nuts. This is because the Fly Nut, like Wing Nuts, has two thumb tabs (or wings) on either side that provide extra grip during assembly. This allows for tool-free installation and removal, which is also quick and easy.
Our Fly Nut range is made from Nylon 6/6, and is available in a Natural appearance or in White RAL 9010. Two variations of these nuts are available; the first features wings that are aligned with nuts body length, and the others wings exceed the length of the body.
Plastic Dial Position Counters mount on control spindles in any position for giving actual reading of the positioning of the machine component. Ultrasonic welding construction prevents separation and dust penetration. This display in inclined with the 5-digit roller counter in the upper position.
Fold-Down Crank Handles are commonly used on window construction, trailer hitches, and machinery adjustment controls. The handle folds parallel to the body of the crank for safety and to save space when not in use.
Molded Fixed Straight Arm Crank Handles are commonly used on machinery adjustment and commercial product controls. The durable plastic material is resistant to environmental concerns and provides a neat finish.
Purtroppo la tua sessione è scaduta causa inattività. Accedi o ricarica la pagina per continuare