Menu Ricerca
Richiedi una quotazione

Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.

Madreviti Rondelle per testiere

 (4 categorie prodotti)

Elenco Griglia

PCB Spacers - Clear, Square Hole

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Screw Grommets provide a quick, positive securing of panels or PCBs. The tightened screw provides a secure lock as the legs expand and they are recommended for securing heavy PCB components.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Snap-in Spacer

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Screw Grommets provide a quick, positive securing of panels or PCBs. As the self tapping screw is engaged, the bottom legs are forced outward eliminating the need for a nut. These go in a square hole that prevents rotation.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Screw Grommets

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Screw Grommets provide a quick, positive securing of panels or PCB. Available in three different types: Standard, Folding leg and Sealing.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Grommet Nuts

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Grommet Nuts are intended to provide a reliable and durable fastening solution. The nut features a flanged base with a central hole that fits over a grommet. It is designed to snap into a pre-punched square hole and is used with a screw to connect numerous panels. The grommet serves as reinforcement, evenly dispersing the load and preventing the nut from pushing through or harming the surrounding material.

It is simple to install and remove by simply inserting it. Once in the hole, the grommet stretches and holds the material, ensuring a snug fit without using extra equipment. They also offer exceptional resistance to vibration and loosening. Used in various applications, including HVAC, automotive, electronics, and industrial.

  • Material: PA
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)