Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.
(12 categorie prodotti)
Premium Draw Latches are available with a gently curved low-profile surface-mount design which is both ergonomically pleasing and resists accidental opening under stress or vibration. The high-strength body encloses all working hardware for improved tamper-resistance. The simple lever action provides secure latching with quick and easy access. The riveted construction enhances robust performance and durability. This makes this latch ideal for indoor and outdoor applications and it has a maximum working load of 1200 N. There is a choice of key alike or keyless.
Wire Loop Latches or Wire Link are used in a wide range of applications.They are more heavy duty than the Over Centre Drawer Latches. The range comes in a wide choice of fitting positions, material, size and locking for increase security.
Wire Loop Latches securely pull and lock two components together. They are available in both Stainless Steel and Zinc Plated Steel and can be operated by hand making them quick and easy to use. They are suitable for a wide variety of applications including containers, packaging and industrial cleaning machines. These are lockable with the use of a padlock
Draw Latches with Secondary Lock have an additional locking button to prevent accidental opening and add safety security in application subjected to vibrations. They suit M4 fixings and they are supplied with the keeper. A choice of material is suitable for various environments.
Over Centre Drawer Latches have a smooth surface for an aesthetic finish and operate with a draw hook. They securely pull two components together and lock by pushing the latch over its centre. This range of latches are light duty when compared to the Wire Latches. They are used on small containers, metal boxes and light industrial cleaning machine. A choice of material is on offer to suit various application environments.
Rotary Link Locks securely pull and lock two components together. They are made from Stainless Steel and can be operated by hand making them quick and easy to use. They are suitable for a wide variety of applications including containers, packaging and industrial cleaning machines
Rotary Link Locks securely pull and lock two components together. They are made from Stainless Steel and can be operated by hand making them quick and easy to use. They are suitable for a wide variety of applications including containers, packaging and industrial cleaning machines
Rotary Link Locks securely pull and lock two components together. They are made from Stainless Steel and can be operated by hand making them quick and easy to use. They are suitable for a wide variety of applications including containers, packaging and industrial cleaning machines
Screw Grommets provide a quick, positive securing of panels or PCBs. The tightened screw provides a secure lock as the legs expand and they are recommended for securing heavy PCB components.
Screw Grommets provide a quick, positive securing of panels or PCBs. As the self tapping screw is engaged, the bottom legs are forced outward eliminating the need for a nut. These go in a square hole that prevents rotation.
Screw Grommets provide a quick, positive securing of panels or PCB. Available in three different types: Standard, Folding leg and Sealing.
Grommet Nuts are intended to provide a reliable and durable fastening solution. The nut features a flanged base with a central hole that fits over a grommet. It is designed to snap into a pre-punched square hole and is used with a screw to connect numerous panels. The grommet serves as reinforcement, evenly dispersing the load and preventing the nut from pushing through or harming the surrounding material.
It is simple to install and remove by simply inserting it. Once in the hole, the grommet stretches and holds the material, ensuring a snug fit without using extra equipment. They also offer exceptional resistance to vibration and loosening. Used in various applications, including HVAC, automotive, electronics, and industrial.
Purtroppo la tua sessione è scaduta causa inattività. Accedi o ricarica la pagina per continuare