Menu Ricerca
Richiedi una quotazione

Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.

Plastica Dado esagonale con flangia Guarnizione adesiva

 (2 categorie prodotti)

Elenco Griglia

Flange Hex Nut - Plastic

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Flange nuts are hexagonal nuts with a wide flange that spreads the nut's load over a wider surface area. This makes them excellent for applications requiring a strong clamping force while avoiding damage to the mating surface.

Its hexagonal form provides numerous sides for a secure grip, making installation and removal with sockets or wrenches simple. The flange gives an additional layer of rigidity, preventing the nut from loosening owing to vibrations and torsion. Used in the automotive, manufacturing, and electrical industries.

  • Material: Nylon
  • Colour: Natural, White

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

EMI Gasketing

Disponibile - Per maggiori informazioni visita le FAQ In produzione

EMI Gasketing made from polyurethane foam covered in nickel-copper tape. With clip-on profiles, these gaskets offer edge protection and sealing. Used on metal sheets, they offer protection from vibrations, ingress of humidity, and dirt. They provide an additional seal to enclosure boxes.

  • Reduces radiated emissions from boxes and enclosures
  • High noise reducing characteristics 80-90dB
  • Low Resistivity 0.8 O-cm
  • Adhesive base for simple installation
  • One pack consists of five 1 metre gaskets.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)