Menu Ricerca
Richiedi una quotazione

Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.

EPDM Base rigida Guarnizione adesiva

 (6 categorie prodotti)

Elenco Griglia

EPDM Adhesive Gasketing

Disponibile - Per maggiori informazioni visita le FAQ In produzione

EPDM adhesive gasketing tape is a closed cell foam offering great barrier protection from moisture and air. Offers excellent weather and oxidation resistance, excellent conformability, flexibility at low temperatures and is suitable for outdoor use. Ideal for applications, including; HVAC, Appliance, Construction and General assembly.

  • Supplied in rolls of 10 metres
  • Easy to apply adhesive seal
  • Maximum temperature: 65.6C /150F
  • Black finish
  • Ideal for metal enclosures.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Gasket Seal - Flipper

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Gasket Seals - Flipper are clip-on profiles offering edge protection and sealing. Essentially used on metal sheet, they offer protection from vibrations, ingress of humidity and dirt. They provide an additional seal to enclosure boxes.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Gasket Seal - Bubble

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Gasket Seals - Bubble are clip-on profiles offering edge protection and sealing. Essentially used on metal sheet, they offer protection from vibrations, ingress of humidity and dirt. They provide an additional seal to enclosure boxes.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Dual Material Gasket

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Dual material sealing gasket, with adhesive seal, offering edge protection and sealing. When applied on metal sheet they offer protection from vibrations, ingress of humidity and dirt. They provide an additional seal to enclosure boxes.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Adhesive Bubble Gasket

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Supplied in rolls of 20.0 metres. Easy to apply adhesive seal. One of the types in the range splits down the centre, creating two two equal 10.0 metre parts. Made from black EPDM.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Weather Stripping & Gasket Tape - EPDM

Disponibile - Per maggiori informazioni visita le FAQ In produzione

EPDM Weather Stripping & Gasket Tape is a closed cell foam offering great barrier protection from moisture and air, excellent weather and oxidation resistance, excellent conformability, flexibility at low temperatures, and good for outdoor use.

Specifications:

  • Permanent acrylic based pressure sensitive adhesive
  • ASTM D1667
  • Density (lb/ft3): 7
  • Compression Deflection: 2 psi
  • Compression Set: (50%) 8 max
  • Service Temperature: Rubber based: -40F to 180F
  • FMVSS 302.

Applications:
  • HVAC
  • Appliance
  • Construction
  • General assembly.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)