Menu Ricerca
Richiedi una quotazione

Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.

Plastica Tubo di limitazione della curvatura della fibra Gestione cavi fibra ottica

 (5 categorie prodotti)

Elenco Griglia

Fibre Cutout Adapters

Disponibile - Per maggiori informazioni visita le FAQ In produzione

These Fibre Cut-out Adapters are intended to accept a variety of fibre connectors, providing for easy integration and compatibility within the network infrastructure. It specifically converts an SC connector port hole cut-out to an ST connector port hole cut-out.

They ensure steady and accurate alignment between the connectors, producing optimal signal transmission and minimal signal loss.

Commonly mounted in fibre optic patch panels, wall plates, or enclosures, providing a centralized - and organized location for connecting fibre cables. Suitable for a wide range of applications, including telecommunications, data centres, and enterprise networks.

  • Material: PA
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2, UL94 V-0

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Optic Fibre Bend Limiting Clips

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Optic Fibre Bend Limiting Clips are made from Natural and Black Nylon. Designed to provide protection against breaks and kinks in any fibre routing applications. UL94 V0 and UL94 V2 rated options available.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Fibre Bend Limiting Tubing

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Manages the routing of fibre, eliminating issues like; crushing, kinking and micro-bending. Ideal for blown fibre applications over short distance and curb side FTTH/FTTB applications. Made from Polypropylene (PP) or Polybutylene Terephthalate (PBT). Black and White colour options. UL94 V0 rated.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Fibre Bend Limiting Tubing - Duplexer

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Optical Fibre Bend Limiting Tubing provides the best protection for fibres, preventing difficulties like crushing, kinking, and micro bending while delivering a complete, self-managing solution for fibre routing.

The tubing design allows for precise bending control of optical fibres while minimizing signal loss, particularly in applications where cables or threads may be repeatedly bent or flexed, making it durable and flexible.

It gives a range of input adapters to cover OFBLT, fibre bundles, cable and patch cords. Used in applications such as manufacturing, and medical equipment.

  • Material: PA
  • Colour: Blue, Green, Black
  • Material Flammability Standard: UL94 V-0

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Fibre Bend Limiting Tubing - 1 to 4 Breakout

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Optical fibre components enable small multiple fibre cables with aramid to be mechanically and securely terminated. The manifold is stackable and provides breakout for up to 4 wires. A development kit is also available that contains all adapters (OFM-4-05-19BLK). Made from UL94 V2 rated Black Nylon.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)