Menu Ricerca
Richiedi una quotazione

Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.

Plastica Supporto per fibre ottiche Gestione cavi fibra ottica

 (3 categorie prodotti)

Elenco Griglia

Splice Holders

Disponibile - Per maggiori informazioni visita le FAQ In produzione

These fibre Splice Holders are made from Nylon or Polypropylene (PP). They come in a variety of slot and mounting method configurations, and can hold up to 24 splice connections. UL94 V0 and UL94 V2 options available. Colour choices include; Black, Blue, Green, Natural, Red and Yellow.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Fibre Bracket - Quarter Turn

Disponibile - Per maggiori informazioni visita le FAQ In produzione

These Fibre Brackets help minimize interference and prevent damage or stress on the fibre entering the clip. They securely hold the fiber optic cable in place, preventing fibre from coming loose or shifting during use.

Mounts and unmounts easily and quickly in a standard 19"" rack with a quarter turn. Used for panels and components, including electronics, machinery, and enclosures.

  • Material: Nylon
  • Colour: Black
  • Material Flammability Standard: UL94 V-0

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Fibre Bracket - Coiling Clip

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Optical Fibre Coiling Clip is made of two extruded clips that snap into each other to form a smooth and curved surface to accommodate fibre optic bundles and limit the bend radius of the fibre. Each part is sold separately.

The clip's unique design allows easy attachment to the fibre bracket, making it easy to install and remove as necessary. The coiling clip provides a tight grip on the cable while avoiding sagging. Used for applications in industrial and automotive.

  • Material: PA
  • Colour: Black
  • Material Flammability Standard: UL94 V-0

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)