Menu Ricerca
Richiedi una quotazione

Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.

Con elemento di blocco Mascheratura e verniciatura a polvere Ganci per verniciatura a polvere

 (3 categorie prodotti)

Elenco Griglia

CV Shaped Round Wire Hooks

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Wire Hooks provide support for handling loads for a variety of applications, including; paint finishing, surface treatments and material handling.

This range of support hooks can be used multiple times, making them highly economical. The 'CV' shaped design is ideal for wider parts and multiple styles that have varying thickness.

  • Material: Copper-Drawn Iron Wire

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

C Shaped Round Wire Hooks

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Wire Hooks provide support for handling loads for a variety of applications, including; paint finishing, surface treatments and material handling.

This range of support hooks can be used multiple times, making them highly economical. The 'C' shaped design is ideal for wider parts, including those with varying thickness. Available in a wide range of lengths to suit your project needs.

  • Materials: Copper-drawn Iron Wire

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

S Shaped Round Wire Hooks

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Wire Hooks provide support for handling loads for a variety of applications, including; paint finishing, surface treatments and material handling.

This range of support hooks can be used multiple times, making them highly economical. The 'S' shaped design is ideal for wider parts and multiple styles that have varying thickness.

  • Material: Copper-Drawn Iron Wire

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)