Menu Ricerca
Richiedi una quotazione

Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.

Plastica Non riutilizzabile Fascette

 (11 categorie prodotti)

Elenco Griglia

Heavy Duty Cable Ties

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Heavy Duty Cable Ties are designed to form a more rounded shape around the cable bundle. The tail of the tie enters the head parallel to itself; thus avoiding the teardrop effect of standard cable ties.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Cable Ties - Double Headed/Nylon

Disponibile - Per maggiori informazioni visita le FAQ In produzione

This product has two ratchets in the head to allow the cable to pass through twice creating two loops to keep two bundles seperate.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Cables Ties - Elematic 2 Lock

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Elematic 2-Lock™ Cable Ties are professional cable ties made from Polyamide 6.6 (PA), which have a double locking system made from Stainless Steel. A highly efficient and reliable fastener for a range of applications, and industries.

The double steel jaw is made from AISI 316 Stainless Steel, which is placed directly into the cable ties head during the manufacturing process. The innovative double steel jaw allows for locking on both sides of the cable tie, for excellent bundling and securing purposes.

The smooth profile without racks allows for an array of adjustment options along the length of the cable tie, and consistently correct tensioning for a wide range of bundle diameters. These cable ties have an installation temperature range from -40C up to 60C and can perform under an operating temperature range of -40C up to 85C.

Two colour options to choose from. The black option is manufactured from UV resistant PA, ideal for outdoor applications in extreme conditions.

  • Flame resistance rating: UL94 V2.
  • Halogen free
  • Colours: Natural and Black.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Cable Ties - Metal Detectable

Disponibile - Per maggiori informazioni visita le FAQ In produzione

For use in food and pharmaceutical industries - total metal dispersion throughout the entire body of the tie. X-Ray visible. The Blue colour assists detection. They can be used as part of the HACCP process. Halogen Free. Flammability UL94 HB Rating. Operating Temperature: -40C to +85C (continuous). Detectable by metal detectors sat at a minimum of 1.5mm diameter ferrous sphere.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Marker Cable Ties

Disponibile - Per maggiori informazioni visita le FAQ In produzione

All the benefits of a Standard Cable Tie, plus they have an identification tag, that can be written on.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Mounting Cable Ties

Disponibile - Per maggiori informazioni visita le FAQ In produzione

These Mounting Cable Ties are surface-mounted and are perfect for securing metal or timber panels. They have a moulded attaching head and a self-locking mechanism that maintains a secure and tight hold on wires, preventing them from slipping or becoming tangled.

It is simple to install and remove because it has a clamp and bracket all in one, which speeds up the assembly process. They are available in screw-in, push-in, snap-in, rivet or adhesive mounting options. Used in numerous industries, including electrical, telecommunications, and automotive.

  • Material: PA
  • Colour: Natural, Black, Yellow, White, Red, Green, Blue
  • Material Flammability Standard: UL94 V-2, UL94 V-0

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Releasable Cable Ties

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Releasable cable ties are a solution for organizing and securing cables, wires, and threads. They are made to provide a secure and adjustable fastening mechanism, making them ideal for quick installation and removal.

Locking prevents accidental removal, but once the tab is released, they are ideal for temporary bundling or future changes. Cable Ties offer excellent strength, durability, and resistance to moisture and other chemicals, ideal for automotive, construction, and manufacturing applications.

  • Material: PA, Nylon
  • Colour: Black, Natural
  • Material Flammability Standard: UL94 V-2

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Heat Stabilised Cable Ties

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Heat stabilised cable ties provide a wider operation range for harsher environments. Cable ties in this range come in either UL-V2 or UV resistant material, suitable for outdoor use.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Standard Cable Ties

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical and general applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Cable Tie Kits

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Cable Tie Kits are conveniently packed to offer an array of our cable tie products. The range supports five collections of different sized cable ties and adhesive tie mounts all supplied in a handy carry bag.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Marker Tag

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Ideal for attaching to cable ties and has a matted surface to accept ink or pencil.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)