Menu Ricerca
Richiedi una quotazione

Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.

Distanziatori esagonali per scheda elettronica

 (4 categorie prodotti)

Elenco Griglia

Standoffs

Disponibile - Per maggiori informazioni visita le FAQ In produzione

This range of standoffs are easy to install thanks to their screw in design. They are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install, allow spacers to be stacked and don't require the use of a washer. They are also available in self-tapping types for mating with unthreaded fittings. They come in several materials and lengths.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Hexagonal Insulation Standoffs

Disponibile - Per maggiori informazioni visita le FAQ In produzione

These Standoffs are designed to be installed by hand and do not require assembly equipment. The hexagonal standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Hexagonal Unthreaded Spacers

Disponibile - Per maggiori informazioni visita le FAQ In produzione

These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

PCB Spacers - Hexagonal / Non Undercut

Disponibile - Per maggiori informazioni visita le FAQ In produzione

These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These Hexagonal Brass Standoffs are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install and don't require the use of a washer

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)