Menu Ricerca
Richiedi una quotazione

Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.

Nylon Filettato femmina/femmina Colonnine per schede elettroniche

 (3 categorie prodotti)

Elenco Griglia

Threaded Spacers

Disponibile - Per maggiori informazioni visita le FAQ In produzione

These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications and the threaded spacer will allow easy assembly. Available in several thread sizes and lengths and in hexagonal or round shapes.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Hexagonal Unthreaded Spacers

Disponibile - Per maggiori informazioni visita le FAQ In produzione

These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Round Insulation Standoffs

Disponibile - Per maggiori informazioni visita le FAQ In produzione

These Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)