Menu Ricerca
Richiedi una quotazione

Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.

Plastica Isolante Colonnine per schede elettroniche

 (27 categorie prodotti)

Elenco Griglia

Push-In Spacer

Disponibile - Per maggiori informazioni visita le FAQ In produzione

These push-in spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. They have a flanged base to keep them steady.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Snap-fit Spacer

Disponibile - Per maggiori informazioni visita le FAQ In produzione

These Snap-fit spacers are designed to support heavily loaded circuit boards. No through hole is required in the board, which allows for easy access to the underside of the board. These have a flanged base to keep them steady.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Threaded Spacers

Disponibile - Per maggiori informazioni visita le FAQ In produzione

These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications and the threaded spacer will allow easy assembly. Available in several thread sizes and lengths and in hexagonal or round shapes.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Collar Spacers

Disponibile - Per maggiori informazioni visita le FAQ In produzione

These collar spacers are a two piece application; the pin (CSP) and the retainer (CSR). They are designed to capture the PC board. The combination of the mating parts forms a completely enclosed nylon spacer. The use of a binding head type screw is recommended. Each retainer is used with a specific pin.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Hexagonal Insulation Standoffs

Disponibile - Per maggiori informazioni visita le FAQ In produzione

These Standoffs are designed to be installed by hand and do not require assembly equipment. The hexagonal standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Hexagonal Unthreaded Spacers

Disponibile - Per maggiori informazioni visita le FAQ In produzione

These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Self Retaining Spacer

Disponibile - Per maggiori informazioni visita le FAQ In produzione

These self-retaining spacers snap into the board to ease assembly and maintain spacing even when the screw is removed. Avaialable in many spacing, screw and panel thickness options. they are available in standard and stackable versions.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Round Insulation Standoffs

Disponibile - Per maggiori informazioni visita le FAQ In produzione

These Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Dual Locking Support Pillars

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).

  • Easily mounted by hand.
  • Natural colour.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Push-in PCB Supports

Disponibile - Per maggiori informazioni visita le FAQ In produzione

These spacers have a flexible fir tree fixing that will lock into round, threaded, punched or drilled blind holes. They are available in locking and non-locking options.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

PCB Edge Locking Supports - Snap In

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Edge Locking Supports provide a secure hold on the side of the PCB and the snap in fitting and locating nose are ideal for quick assembly. The PCB is easily removed for service.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Self Adhesive PCB Supports

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Adhesive Base Supports come with a double sided adhesive tape with a release tab for quick installation. They come with three options for PCB mounting: Snap locking, non-locking and flat rest. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Anti Rotation PCB Supports

Disponibile - Per maggiori informazioni visita le FAQ In produzione

This PCB Support range holds the board by it's edge, minimising the spaced required,. They are available with or without a locking nose to provide extra holding strength.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Cupped Base PCB Supports

Disponibile - Per maggiori informazioni visita le FAQ In produzione

This range of PCB supports has a cupped bottom fixture that adds extra stability and covers the fixture. They are available in two locking style tops, bayonet or teardrop.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Key Hole PCB Supports

Disponibile - Per maggiori informazioni visita le FAQ In produzione

These PCB SUpport pillars are designed to be fixed into a key hole slot. This allows for easy removal if neccessary. They are available in either bayonet nose or two piece snap-in.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

PCB Corner Edge Locking Supports

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Bundle easily slides in and out. Quickly and easily mounted with an adhesive base. They come in seven different sizes for various bundle diameters. UL94 V-0 rated PVC with an acrylic adhesive.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

PCB Support Pillars - Reverse Locking/Edge Holding

Disponibile - Per maggiori informazioni visita le FAQ In produzione

These supports are mounted from the bottom of the chassis leaving little protrusion on the outside. They mount into a .375 x .313 square hole in the chassis to prevent rotation. It locks the PC Board in place with an edge holding arm that is releasable.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

PCB Support Pillars - Touch Control

Disponibile - Per maggiori informazioni visita le FAQ In produzione

The standard snap lock support is ideal for quick assembly in PCB stacking applications. The integrated spring allows for flexing of the top panel and is suitable for touch control panels.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

PCB Support Pillars - Edge Locking Screw Mount/Long Nose

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Edge Locking Supports provide a secure hold on the side of the PCB allowing for easy removal. Screw mount supports are very secure and reliable. These mount with a self-tapping screw.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

PCB Support Pillars - Quarter Turn

Disponibile - Per maggiori informazioni visita le FAQ In produzione

The standard snap lock support is ideal for quick assembly in PCB stacking applications and the quarter turn fastening aids the ease of application

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

PCB Support Pillars - Two Prong Snap Lock/Two Prong Snap Lock/Spring

Disponibile - Per maggiori informazioni visita le FAQ In produzione

These unique supports act as a spring. The part flexes and can provide continuous support to the PCB.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

PCB Support Pillars - Fir Tree Mount Snap Lock/Fire Tree Mount Snap Lock

Disponibile - Per maggiori informazioni visita le FAQ In produzione

These spacers have fir tree fixings on both ends for a secure lock. The blind hole mount is flexible and will lock into round, threaded, punched or drilled blind holes.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

PCB Support Pillars - Stacking

Disponibile - Per maggiori informazioni visita le FAQ In produzione

These spacers snap together on top of each other to stack any number of boards. Item MB-1-156 Can top off the stack

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Reverse Locking PCB Supports

Disponibile - Per maggiori informazioni visita le FAQ In produzione

These reverse mount supports are installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of the support, where the PCB rests comes in four options: Snap-fit, Bayonet, Arrowhead and Flat rest.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Rivet Locking PCB Support Pillars

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Designed to mount easily on chassis with plastic SR snap rivet. Allows mounting to a range of panel thicknesses. Button head on rivet for minimal protrusion on chassis underside.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)
  • di 2