Menu Ricerca
Richiedi una quotazione

Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.

Plastica Clip per cavi

 (3 categorie prodotti)

Elenco Griglia

Self Adhesive Wire Clip

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Self Adhesive wire clip is designed to hold cables, wires, and rods in place securely. It features a flexible arm that bends around the bundle. It can be easily attached to a variety of surfaces, including walls, ceilings, and floors, without the need for any special tools or equipment.

It is durable and lightweight, and easy to use. It is used in the automotive, medical and electrical industries and for office applications.

The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

  • Material: Soft Steel, Aluminium, PA
  • Colour: White, Silver, Natural
  • Material Flammability Standard: UL94 V-2

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Screw Mount Wire Clip

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Screw mount wire clips to hold cables in place. Available in two different types.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Adjustable Wire Clip

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Available in 2 types. Strap cables to a panel using a push fit fixing that attaches to a 3mm panel. Type 1 has a anti-rotation fixing to hold the strap in place and prevent movement.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)