Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.
(7 categorie prodotti)
Premium Draw Latches are available with a gently curved low-profile surface-mount design which is both ergonomically pleasing and resists accidental opening under stress or vibration. The high-strength body encloses all working hardware for improved tamper-resistance. The simple lever action provides secure latching with quick and easy access. The riveted construction enhances robust performance and durability. This makes this latch ideal for indoor and outdoor applications and it has a maximum working load of 1200 N. There is a choice of key alike or keyless.
Wire Loop Latches securely pull and lock two components together. They are available in both Stainless Steel and Zinc Plated Steel and can be operated by hand making them quick and easy to use. They are suitable for a wide variety of applications including containers, packaging and industrial cleaning machines. These are lockable with the use of a padlock
Draw Latches with Secondary Lock have an additional locking button to prevent accidental opening and add safety security in application subjected to vibrations. They suit M4 fixings and they are supplied with the keeper. A choice of material is suitable for various environments.
Over Centre Drawer Latches have a smooth surface for an aesthetic finish and operate with a draw hook. They securely pull two components together and lock by pushing the latch over its centre. This range of latches are light duty when compared to the Wire Latches. They are used on small containers, metal boxes and light industrial cleaning machine. A choice of material is on offer to suit various application environments.
Rotary Link Locks securely pull and lock two components together. They are made from Stainless Steel and can be operated by hand making them quick and easy to use. They are suitable for a wide variety of applications including containers, packaging and industrial cleaning machines
Rotary Link Locks securely pull and lock two components together. They are made from Stainless Steel and can be operated by hand making them quick and easy to use. They are suitable for a wide variety of applications including containers, packaging and industrial cleaning machines
Rotary Link Locks securely pull and lock two components together. They are made from Stainless Steel and can be operated by hand making them quick and easy to use. They are suitable for a wide variety of applications including containers, packaging and industrial cleaning machines
Purtroppo la tua sessione è scaduta causa inattività. Accedi o ricarica la pagina per continuare