Menu Ricerca
Richiedi una quotazione

Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.

Acciaio Chiusure a leva e riscontri Chiusure

 (6 categorie prodotti)

Elenco Griglia

Premium Draw Latch & Keeper

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Premium Draw Latches are available with a gently curved low-profile surface-mount design which is both ergonomically pleasing and resists accidental opening under stress or vibration. The high-strength body encloses all working hardware for improved tamper-resistance. The simple lever action provides secure latching with quick and easy access. The riveted construction enhances robust performance and durability. This makes this latch ideal for indoor and outdoor applications and it has a maximum working load of 1200 N. There is a choice of key alike or keyless.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Wire Loop Latch w/Keeper

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Wire Loop Latches or Wire Link are used in a wide range of applications.They are more heavy duty than the Over Centre Drawer Latches. The range comes in a wide choice of fitting positions, material, size and locking for increase security.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Over Centre Draw Latch w/ Keeper Plate

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Over Centre Drawer Latches have a smooth surface for an aesthetic finish and operate with a draw hook. They securely pull two components together and lock by pushing the latch over its centre. This range of latches are light duty when compared to the Wire Latches. They are used on small containers, metal boxes and light industrial cleaning machine. A choice of material is on offer to suit various application environments.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Standard Key Lockable Link Lock & Keeper

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Rotary Link Locks securely pull and lock two components together. They are made from Stainless Steel and can be operated by hand making them quick and easy to use. They are suitable for a wide variety of applications including containers, packaging and industrial cleaning machines

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Standard Rotary Link Lock Draw & Keepers

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Rotary Link Locks securely pull and lock two components together. They are made from Stainless Steel and can be operated by hand making them quick and easy to use. They are suitable for a wide variety of applications including containers, packaging and industrial cleaning machines

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Standard Pad Lockable Rotary Link Lock & Keepers

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Rotary Link Locks securely pull and lock two components together. They are made from Stainless Steel and can be operated by hand making them quick and easy to use. They are suitable for a wide variety of applications including containers, packaging and industrial cleaning machines

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)