Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.
(2 categorie prodotti)
Compression Latches with a Wing Knob design are ideal for applications that require better sealing under vibration conditions. They are commonly used for cabinets and access panels in manufacturing environments.
Our range features adjustable and fixed latches that are locking or non-locking. Where the latch is locking, two keys are supplied with every lock. The adjustable latches have a quarter turn cam operation. Cams are sold separately.
These latches can be used for both left-hand and right-hand applications. Features 6mm of pre-set compression for improved noise isolation.
Flush Compression Lever Latch with an offset trigger design. Provides good gasket compression and is easy to use. Suitable for left and right hand applications to secure doors, cabinets, or panels.
Suitable for a panel thickness of less than, and including, 2mm. It is available in a selection of adjustable grip range: 0-24mm, 24-46mm, 36-48mm, and 51-63mm.
These Latches come as either keyed alike (5333), keyed different or with no lock and supplied with 2 keys per lock.
Purtroppo la tua sessione è scaduta causa inattività. Accedi o ricarica la pagina per continuare