Menu Ricerca
Richiedi una quotazione

Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.

Filettature BSP Mascheratura e verniciatura a polvere Cappucci per mascheratura ad alte temperature

 (2 categorie prodotti)

Elenco Griglia

Flexible Vinyl Pull Tab Caps - High Temp

Disponibile - Per maggiori informazioni visita le FAQ In produzione

High Temperature Flexible Caps with an ergonomic-friendly pull-tab design for easy fitting and removal. Suitable for use on threaded or plain applications.

The unique design fits a range of applications and thread sizes including Metric, UNF and BSP. The range includes options with a six-sided design.

  • Material: Flexible Polyvinyl Chloride (PVC)
  • Colour: Yellow

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Flexible End Caps - Standard

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Our range of Flexible End Caps come in a variety of sizes that are suitable for Metric, BSP and UNF threads. These Flexicaps are durable making them an ideal choice for a multitude of uses.

The attractive vinyl appearance makes them a great choice for finished products. Thanks to their versatility they have a broad range of uses that include; thread protection, dust and moisture control, pipe and stud end colour coding and masking during paint and plating operation.

The flexible PVC (90 Shore) material can withstand high operating temperatures and can be stretched up to 15 percent larger than then manufactured diameter. The specially formulated PVC is unaffected by weather, oxidation, oils and moisture.The caps are extremely pliant and provide excellent chemical resistance. They can also be glued to other PVC items.

They are an economical solution for one-time uses.

  • Material: Polyvinyl Chloride (PVC)
  • Colour: Yellow
  • Finish: Gloss

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)