Menu Ricerca
Richiedi una quotazione

Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.

Estremità dei tubi Facilità di rimozione Cappucci a rimozione rapida

 (5 categorie prodotti)

Elenco Griglia

Tear Tab Caps

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Tear Tab Caps are a standard, off-the-shelf solution that will allow you to meet your customers demands without those all too common time delays.

Tear Tab Caps are quick-fit and quick-release caps. As a rapid solution, they can be easily fitted and removed across an array of applications, including; critical hydraulic tubes and pipes, such as those that carry oils and other fluids around vehicles and machineries. This makes them an ideal choice for the specialist vehicle manufacturing industry, and other automotive and manufacturing sectors.

Tear Tab Caps also assist in the protection of tube and pipe ends during transportation and storage. They protect parts from damage, dirt, moisture and other forms of ingress. These caps are highly versatile, and ideal for a range of applications and different threads, including; BSP, GAS, UNF, JIC and NPT.

Made from Low Density Polyethylene (LDPE), the caps feature a simple tear-away tab for quick release, and fast removal. The ease of extracting the Tear Tab Cap from the hydraulic pipework makes the removal process faster. By simply pulling the tab, the cap splits open, tearing away.

The LDPE material is tough and flexible. They provide many of the advantages of PVC caps, such as integrity and cleanliness.

  • Colours: Blue, Natural and Yellow
  • RoHS Compliant

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Pull Tab Caps

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Pull Tab Caps are designed to protect applications from contamination and spillages. It has a curved pull tab design provides more surface contact area requiring less gripping force during installation and removal. It is flexible so that it can be stretched onto the cap for easy installation and removal. Flexible so it can stretch onto slightly larger dimensions for a snug fit without tearing, splitting or shredding.

They are easy to install and remove, making it simple to open and close the container quickly and efficiently. They are used in the food industry, industrial applications, or storage applications.

  • Material: EVA, PVC
  • Colour: Yellow, Black, Red

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Hexagonal Caps

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Our range of Hexagonal Caps have a rigid design that allows for easy fitting and removal. Available in all common hydraulic coupling sizes.

The caps have a hexagonal shape, which makes them ideal for the protection of hexagonal connections and assemblies. However, the caps versatility means they are also suitable for the protection of round components. This makes them a flexible and economical choice for a range of projects.

  • Material: Low-Density Polyethylene (LDPE)
  • Colour: Natural

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Flanged Caps

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Flanged Caps are designed to cover and protect the threads of tube, pipe or rod studs. Used in the automotive, construction, engineering and air conditioning industries.

They are used to protect from damage, dirt, moisture and other contaminants. Easy to install and remove with automated equipment or by hand, providing a snug and secure fit.

  • Material: Silicone, PE, PVC, TPR
  • Colour: Yellow, Natural, Pink, Red, Black

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Finned Stud Caps

Disponibile - Per maggiori informazioni visita le FAQ In produzione

Finned Stud Caps are used to protect a wide range of studs. The internal fins provide a stronghold and are flexible to be suitable for various diameters with the use of one part. The range comes with a grip to ease the removal of the part and without a grip.

It prevents studs from rusting or corroding and protects them from abrasion. They are easy to install and remove. It is used in manufacturing, railings, fences, furniture and other applications.

  • Material: LDPE
  • Colour: Natural

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)