Menu Ricerca
Richiedi una quotazione

Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.

IP rated IP54 Canalina per cavi

 (2 categorie prodotti)

Elenco Griglia

Cable Conduit

Disponibile - Per maggiori informazioni visita le FAQ In produzione

The Cable Conduit range has been developed and tested to the most demanding quality standards and have been awarded quality approvals and compliance worldwide. The range supports plastic conduit systems and accessories. Plastic conduit is highly flexible and has a high fatigue life. Its high impact strength aids to its recovery capability when crushed. Typical applications for this type of conduit include general factory wiring and connections to machines. Comes in a variety of materials depending on your requirements.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)

Protective Conduit Fitting

Disponibile - Per maggiori informazioni visita le FAQ In produzione

This range of conduit fittings is available in plastic and metal options. They are a two-part fitting comprising of shell and body. There is also a choice between a Fixed External Thread Fitting and Swivel External Thread Fitting.

{0} varianti (Filtri applicati) {0} varianti (Nessun filtro applicato)